(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | [ M ] Material | [ S ] Surface treatment | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
SL-HBLTDW8 | A6N01SS−T5 | Anodize | Degreasing | General environment | Anti-rust packing | General environment |
SH-HBLTDW8 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number |
SL-HBLTDW8 |
Part Number | Mass | Applicable Screw, T Nut | Allowable Load | |||
(g) | Bolt | Quantity | T Nut | Quantity | (N) | |
SL-HBLTDW8 | 267 | SCB8-20 | 8 | HNTTSN8-8 | 8 | 4410 |
SH-HBLTDW8 |
Part Number | — | (C·SST·SSU·SSP) |
SL-HBLTDW8 | — | SST |
SL-HBLTDW8 | — | C-SST |
Alterations | Code | Spec. | Applicable Bracket |
Mounting Hole Alteration for Cover | C | Adds taps on a bracket for cover mounting. (M5 on Both Sides, Depth 15 mm) (Mounting Screw HCBM) ![]() | NBLTD8 |
HBLTD8 | |||
CHBLTD8 | |||
HBLTDW8 HBLUD8 NBLUDW8 HBLUDW8 |
Alterations | Code | Spec. | Applicable Bracket | |||||||||||||||||||||
Applicable Bolts and Nuts Set | SST (Stainless Steel) SSU (Pre-Assembly Insertion Spring Nut Stainless Steel) SSP (Post-Assembly Insertion Spring Nut Stainless Steel) | Applicable bolts and nuts for fixing the brackets on extrusions come in a set. (Example) When HBLTD8 is specified
[ ! ] When specifying other than HBLTD8, | — | |||||||||||||||||||||
NBLTD8 | ||||||||||||||||||||||||
HBLTD8 | ||||||||||||||||||||||||
HBLTDB8 | ||||||||||||||||||||||||
CHBLTD8 | ||||||||||||||||||||||||
HBLTDW8 | ||||||||||||||||||||||||
HBLUD8 | ||||||||||||||||||||||||
NBLUDW8 | ||||||||||||||||||||||||
HBLUDW8 |
■Mounting Hole Alteration for Cover (-C)
M5 tapped holes can be added on both sides.
Alteration Part Number Example: HBLTDW8-C
■Set of applicable Screws and Nuts Details
Alteration part number | Bolt | Nut | ||||
---|---|---|---|---|---|---|
Part Number | Material | Type | Part Number | Material | Stopper | |
SST | SCB8-20 | Stainless Steel | Pre-Assembly | HNTTSN8-8 | Stainless Steel | None |
SSU | SCB8-20 | Stainless Steel | Pre-Assembly | SHNTU8-8 | Stainless Steel | Provided |
SSP | SCB8-20 | Stainless Steel | Post-Assembly | SHNTP8-8 | Stainless Steel | Provided |
* Screws and nuts for the number of mounting holes are included respectively.
Brackets to connect extrusions with 2 slots using one bracket.
It has four mounting holes on one side, allowing more secure connection.
Applicable Extrusion |
---|
8 Series 80 Square |
■Difference between Extruded Brackets and Tabbed Brackets
[This Product]Extruded Brackets | ·The extruded brackets are made of A6N01SS-T5, manufactured by aluminum extrusion. Surfaces are anodized. ·Suitable when appearance well balanced with the extrusions is desired. Designed to prevent dust from building up. ·Suitable for the areas where the strength is required because it is stronger than the tabbed brackets. |
Tabbed Brackets | ·The tabbed brackets are molded brackets made of material ADC12. Since it is not basically anodized, it is less expensive than extruded brackets of the same size. ·Since the tabs stop rotating the brackets when tightening, work efficiency is improved. ·Various types of brackets with additional functions are available. |
■ Perpendicularity
Perpendicularity of Extruded Brackets is manufactured within ±1° tolerance based on JIS Standard H4100 Special Grade.
For applications where perpendicularly is important, use Perpendicularly Machined Type.
(For 8 Series: Perpendicularity 0.03 and 0.06 are available.)
■How to Specify Allowable Load of Bracket
Cleaning Process
* Stainless steel products may be used with alkaline hot pure water. There is no change in cleanliness.
* If the surface treatment is low-temperature black chrome plating, IPA cleaning will be applied.
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water cleaning | ![]() | ![]() Oil-free Compressor Used | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Depending on some products and dimensions, packaging type may vary. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cleaning Method | Mounting Hole Alteration for Covers | Accessory |
---|---|---|---|---|---|---|---|
241,667 VND | 1 Piece(s) | Available | 6 Day(s) or more | Precision Cleaning | N/A | N/A | |
221,777 VND | 1 Piece(s) | Available | 6 Day(s) or more | Precision Cleaning | C (Cover mounting tapping) | N/A | |
414,510 VND | 1 Piece(s) | Available | 6 Day(s) or more | Precision Cleaning | C (Cover mounting tapping) | SSP (Stainless steel bolt / post-assembly insertion spring nut set) | |
376,889 VND | 1 Piece(s) | Available | 6 Day(s) or more | Precision Cleaning | C (Cover mounting tapping) | SST (Stainless steel bolt / nut set) | |
436,214 VND | 1 Piece(s) | Available | 6 Day(s) or more | Precision Cleaning | C (Cover mounting tapping) | SSU (Stainless steel bolt / pre-assembly insertion spring nut set) | |
407,854 VND | 1 Piece(s) | Available | 6 Day(s) or more | Precision Cleaning | N/A | SSP (Stainless steel bolt / post-assembly insertion spring nut set) | |
369,944 VND | 1 Piece(s) | Available | 6 Day(s) or more | Precision Cleaning | N/A | SST (Stainless steel bolt / nut set) | |
429,268 VND | 1 Piece(s) | Available | 6 Day(s) or more | Precision Cleaning | N/A | SSU (Stainless steel bolt / pre-assembly insertion spring nut set) | |
238,195 VND | 1 Piece(s) | Available | 6 Day(s) or more | Degreasing | N/A | N/A | |
218,304 VND | 1 Piece(s) | Available | 6 Day(s) or more | Degreasing | C (Cover mounting tapping) | N/A | |
411,037 VND | 1 Piece(s) | Available | 6 Day(s) or more | Degreasing | C (Cover mounting tapping) | SSP (Stainless steel bolt / post-assembly insertion spring nut set) | |
373,416 VND | 1 Piece(s) | Available | 6 Day(s) or more | Degreasing | C (Cover mounting tapping) | SST (Stainless steel bolt / nut set) | |
432,741 VND | 1 Piece(s) | Available | 6 Day(s) or more | Degreasing | C (Cover mounting tapping) | SSU (Stainless steel bolt / pre-assembly insertion spring nut set) | |
404,381 VND | 1 Piece(s) | Available | 6 Day(s) or more | Degreasing | N/A | SSP (Stainless steel bolt / post-assembly insertion spring nut set) | |
366,760 VND | 1 Piece(s) | Available | 6 Day(s) or more | Degreasing | N/A | SST (Stainless steel bolt / nut set) | |
426,085 VND | 1 Piece(s) | Available | 6 Day(s) or more | Degreasing | N/A | SSU (Stainless steel bolt / pre-assembly insertion spring nut set) |
Part Number |
---|
Loading...Tải…
Bracket Type | Extruded Brackets | Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Clean washing |
---|---|---|---|---|---|
Tab Position | Not Tabbed | Compatible Extrusion Width(mm) | 80 | Compatible No. of Slots | 2 Slots |
Perpendicularity | With standard | Series | MISUMI Brackets for 8 Series (Extrusion Slot Width 10mm) | Additional Functions (Extruded Bracket) | Standard |
Material | A6N01SS-T5 | Surface Treatment | Anodizing | Extrusion No. | 8 |
Extrusion Size | For 80 | Bracket Type | Thick Brackets | Applicable Screws | M8 bolt |
Number of Extrusion Connection Holes | 8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy