(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
  • MISUMI Việt Nam tham gia Triển lãm Công nghiệp & Sản xuất Việt Nam VIMF Bắc Giang 2025. Xem chi tiết.
    MISUMI Vietnam joins VIMF Bac Giang Exhibition 2025. See more.
  • Vòng Chung kết & Lễ Trao giải cuộc thi Thiết kế Máy tự động hóa 2025. Xem chi tiết.
    Final Round & Awarding Ceremony of MISUMI Award 2025. See more.

[Clean & Pack]Locating Pin - Plastic, Screw Mounted (Part Number)

[Clean & Pack]Locating Pin - Plastic, Screw Mounted
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • There is no discoloration or dimensional change due to cleaning.

CAD Download
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
My Components
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
My Components
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Similar ProductsSimilar Products
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Product DetailProduct Detail

Product Description

Two types of cleaning methods are available: "degreasing" and "precision cleaning." They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
Cleaning Method Product Part Number Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Use Case
Degreasing SL-□□ Anti-rust packing Removal of organic stains General environment Regular assembly process
Post battery assembly process
Precision cleaning SH-□□ Degassing double packing Removal of organic stains
Removal of contamination and dusts
Clean environment
(Class 10 to 1,000)
Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process

[Features]A screw-mountable plastic locating pin. Prevents scratches.

Type[M] MaterialOperating Ambient TemperatureCleaning Method
Standard GradePrecision GradeCleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-JPEAJSL-FPEAJPEEK (Natural Ivory)-50 to 250°CDegreasingGeneral environmentSingle packingGeneral environment
SH-JPEAJSH-FPEAJPrecision cleaningClass 1,000Degassing double packingClass 10
[!] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing and precision cleaning shown at the bottom of the specification table.

Specification Table

Part NumberPB
SL-JPEAJ3P8B15
Part NumberP (Standard Grade)P (Precision Grade)Bmd1d2Applicable
TypeNo.1 mm IncrementsTolerance0.1 mm IncrementsTolerance1 mm IncrementsScrew
SL-JPEAJSL-FPEAJ3 8 to 10 0 8.0 to 10.0 010 to 2526.53.54.5M3
SH-JPEAJSH-FPEAJ410 to 12-0.210.0 to 12.0-0.0515 to 3538.04.55.5M4
  512 to 16 12.0 to 16.0 15 to 5049.55.56.5M5

Cleaning Process
· Degreasing (Part Number: SL-□□)

Working Environment: General environment


IPA Cleaning

Wash with pure water (10 MΩ·cm)
after high-pressure water
jet cleaning (Ro water)

Use clean air blow

Single Packing
· Precision cleaning (Part Number: SH-□□)

Working Environment: General environment

 

Working Environment: Class 1,000

 

Working Environment: Class 10


IPA Cleaning

Wash with pure water (10 MΩ·cm)
after high-pressure water
jet cleaning (Ro water)

Use clean air blow

Use nitrogen blow

Degassing double packing
Packaging Example
Degreasing (Part Number: SL-□□)

 
Precision Cleaning (Part Number: SH-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingRemoval of organic stainsGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingRemoval of organic stains
Removal of contamination and dusts
Clean environment
(Class 10 to 1,000)
Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
SH-FPEAJ3-P[8-10/0.1]-B[10-25/1]
SH-FPEAJ4-P[10-12/0.1]-B[15-35/1]
SH-FPEAJ5-P[12-16/0.1]-B[15-50/1]
SH-JPEAJ3-P[8-10/1]-B[10-25/1]
SH-JPEAJ4-P[10-12/1]-B[15-35/1]
SH-JPEAJ5-P[12-16/1]-B[15-50/1]
SL-FPEAJ3-P[8-10/0.1]-B[10-25/1]
SL-FPEAJ4-P[10-12/0.1]-B[15-35/1]
SL-FPEAJ5-P[12-16/0.1]-B[15-50/1]
SL-JPEAJ3-P[8-10/1]-B[10-25/1]
SL-JPEAJ4-P[10-12/1]-B[15-35/1]
SL-JPEAJ5-P[12-16/1]-B[15-50/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLocating Side Outer Dia. P (Ø)
(mm)
Locating Side O.D. Tolerance Mounting Side Tolerance Cleaning Method Applicable Screw M
(mm)
Locating Side Length B
(mm)

-

1 Piece(s) 9 Day(s) or more 8 ~ 100/-0.050/-0.05Precision Cleaning310 ~ 25

-

1 Piece(s) 9 Day(s) or more 10 ~ 120/-0.050/-0.05Precision Cleaning415 ~ 35

-

1 Piece(s) 9 Day(s) or more 12 ~ 160/-0.050/-0.05Precision Cleaning515 ~ 50

-

1 Piece(s) 8 Day(s) or more 8 ~ 100/-0.20/-0.2Precision Cleaning310 ~ 25

-

1 Piece(s) 8 Day(s) or more 10 ~ 120/-0.20/-0.2Precision Cleaning415 ~ 35

-

1 Piece(s) 8 Day(s) or more 12 ~ 160/-0.20/-0.2Precision Cleaning515 ~ 50

-

1 Piece(s) 9 Day(s) or more 8 ~ 100/-0.050/-0.05Degreasing310 ~ 25

-

1 Piece(s) 9 Day(s) or more 10 ~ 120/-0.050/-0.05Degreasing415 ~ 35

-

1 Piece(s) 9 Day(s) or more 12 ~ 160/-0.050/-0.05Degreasing515 ~ 50

-

1 Piece(s) 8 Day(s) or more 8 ~ 100/-0.20/-0.2Degreasing310 ~ 25

-

1 Piece(s) 8 Day(s) or more 10 ~ 120/-0.20/-0.2Degreasing415 ~ 35

-

1 Piece(s) 8 Day(s) or more 12 ~ 160/-0.20/-0.2Degreasing515 ~ 50
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLocating Side Outer Dia. P (Ø)
(mm)
Locating Side O.D. Tolerance Mounting Side Tolerance Cleaning Method Applicable Screw M
(mm)
Locating Side Length B
(mm)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Basic Shape Screw Mounted Environmentally friendly RoHS Compliant (10 Substances) Characteristics/Applications Clean Washed
Insertion Guide Tip Shape Round Insertion Guide Tip Type Tapered Insertion Guide Specifications Screw Mounted
Mounting Side Shape Straight (Press-Fit) Surface Treatment Not Provided Heat Treatment Not Provided
Material PEEK (Natural Ivory) Material Certificate Available Material Certificate: Materials PEEK (Natural Ivory)
Close

Comparison list