(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LCNCA6-1530 |
LCNCA6-2020 |
LCNCA6-2040 |
LCNCA6-3030-6.5 |
LCNCA6-3030-8.5 |
LCNCA8-3060-6.5 |
LCNCA8-3060-8.5 |
LCNCA8-4040-8.5 |
LCNCA8-4080-8.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cap Type | Extrusion Size | Extrusion Series | Extrusion Size |
---|---|---|---|---|---|---|---|---|
5,834 VND | 10 Piece(s) | Available | 4 Day(s) | Rectangle Shape | 1530 | LCF6 | - | |
5,834 VND | 10 Piece(s) | Available | 4 Day(s) | Square Shape | 2020 | LCF6 | - | |
8,334 VND | 10 Piece(s) | Available | 4 Day(s) | Rectangle Shape | 2040 | LCF6 | - | |
5,834 VND | 10 Piece(s) | Available | 4 Day(s) | Square Shape | 3030 | LCF8 | 6.5 | |
5,834 VND | 10 Piece(s) | Available | 4 Day(s) | Square Shape | 3030 | LCFS6 | 8.5 | |
8,334 VND | 10 Piece(s) | Available | 4 Day(s) | Rectangle Shape | 3060 | LCF | 6.5 | |
8,334 VND | 10 Piece(s) | Available | 4 Day(s) | Rectangle Shape | 3060 | LCN | 8.5 | |
6,667 VND | 10 Piece(s) | Available | 4 Day(s) | Square Shape | 4040 | LCF | 8.5 | |
10,834 VND | 10 Piece(s) | Available | 4 Day(s) | Rectangle Shape | 4080 | LCN | 8.5 |
Loading...Tải…
Part Number | Applicable Frame No. | Color | Width A | Length B | Thickness C | Hole Dia. D | Slot Width E | Slot Width (e) | Alteration Accessories (-SET) | ||
Type | Type | Slot Width | |||||||||
LCECA | Square Shape | 6 | 2020 | Not specified (White) B (Black) | 20 | 20 | 5 | 6.3 | 6 | / | M6*1 |
8 | 3030 | 30 | 30 | 5 | 9.4 | 7.8 | 9.9 | M8*1 | |||
4040 | 40 | 40 | 5 | 9.5 | 7.8 | 9.9 | M8*1 | ||||
6060 | 60 | 60 | 5 | 8.5 | 7.6 | 9.7 | M8*2 | ||||
8080 | 80 | 80 | 4.8 | 8.8 | 8.3 | / | M8*2 | ||||
10 | 4545 | 45 | 45 | 7.8 | 12.5 | 10.2 | 12 | M12*1 | |||
Rectangle Shape | 6 | 2040 | 20 | 40 | 5 | 6.3 | 6 | / | M6*2 | ||
8 | 3060 | 30 | 60 | 5 | 9.5 | 7.6 | 9.7 | M8*2 | |||
4080 | 40 | 80 | 4.5 | 9.6 | 8.3 | / | M8*2 |
Alteration item | Alteration code | Explanation of specifications |
Applicable Screws | SET | Applicable Screws for fixing the end caps provided. (End caps+screws, added to the price of the end caps) If SET is specified, Applicable Screws provided. |
Mounting Method | Screw Mount | Type | Profile End Cap | Material | Zinc Alloy |
---|---|---|---|---|---|
Color | (Silver) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy