(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Supported models | Supported model types | Shape Specification | Number of cores (Core) | CN1 connector specification | CN1 Cable Direction | CN2 |
---|---|---|---|---|---|---|---|---|---|---|---|
1,410,852 VND | 1 Piece(s) | 5 Day(s) | LS | G4Q-TR4A / G4Q-TR4B / G4I-D24A/B / G6Q-TR4A / G6Q-TR4B / G6I-D24A/B | Uniaxial | 37 | DSUB | Right Angle | Cut | ||
1,530,638 VND | 1 Piece(s) | 5 Day(s) | LS | G4Q-TR4A / G4Q-TR4B / G4I-D24A/B / G6Q-TR4A / G6Q-TR4B / G6I-D24A/B | Uniaxial | 37 | DSUB | Right Angle | Cut | ||
1,311,952 VND | 1 Piece(s) | 5 Day(s) | LS | G4Q-TR4A / G4Q-TR4B / G4I-D24A/B / G6Q-TR4A / G6Q-TR4B / G6I-D24A/B | Both ends | 37 | DSUB | Right Angle | MIL | ||
1,371,845 VND | 1 Piece(s) | 5 Day(s) | LS | G4Q-TR4A / G4Q-TR4B / G4I-D24A/B / G6Q-TR4A / G6Q-TR4B / G6I-D24A/B | Both ends | 37 | DSUB | Right Angle | MIL | ||
1,431,738 VND | 1 Piece(s) | 5 Day(s) | LS | G4Q-TR4A / G4Q-TR4B / G4I-D24A/B / G6Q-TR4A / G6Q-TR4B / G6I-D24A/B | Both ends | 37 | DSUB | Right Angle | MIL | ||
869,634 VND | 1 Piece(s) | 4 Day(s) | LS | G4Q-TR4A / G4Q-TR4B / G4I-D24A/B / G6Q-TR4A / G6Q-TR4B / G6I-D24A/B | Both ends | 37 | DSUB | Right Angle | MIL | ||
1,649,922 VND | 1 Piece(s) | 5 Day(s) | LS | G4Q-TR4A / G4Q-TR4B / G4I-D24A/B / G6Q-TR4A / G6Q-TR4B / G6I-D24A/B | Both ends | 37 | DSUB | Right Angle | MIL | ||
1,149,562 VND | 1 Piece(s) | 5 Day(s) | Mitsubishi / LS / OMRON | CS1W-HCA12-V1 / CS1W-CT021 / CS1W-HCA22-V1 / CS1W-HCP22-V1 / CS1W-CT041 / CQM1-ID112 / CQM1-ID213 / CQM1-OD213 / CJ1W-ID231 / CJ1W-OD231 / CJ1W-ID261 / CJ1W-OD261 / CS1W-ID261 / CS1W-MD261 / CS1W-OD261 / CS1W-MD262 / CS1W-OD262 / CS1W-MD561 / G3Q-TR8A / G3Q-TR8B / G3I-D28A/B / A61LS / A172SENC / C200H-ID111 / C200H-ID216 / C200H-ID217 / C200H-OD218 / C200H-OD219 / C500-ID114 / C500-ID119 / C500-OD213 | Uniaxial | 40 | FCN | Raft angle | Cut | ||
1,199,990 VND | 1 Piece(s) | 5 Day(s) | Mitsubishi / LS / OMRON | CS1W-HCA12-V1 / CS1W-CT021 / CS1W-HCA22-V1 / CS1W-HCP22-V1 / CS1W-CT041 / CQM1-ID112 / CQM1-ID213 / CQM1-OD213 / CJ1W-ID231 / CJ1W-OD231 / CJ1W-ID261 / CJ1W-OD261 / CS1W-ID261 / CS1W-MD261 / CS1W-OD261 / CS1W-MD262 / CS1W-OD262 / CS1W-MD561 / G3Q-TR8A / G3Q-TR8B / G3I-D28A/B / A61LS / A172SENC / C200H-ID111 / C200H-ID216 / C200H-ID217 / C200H-OD218 / C200H-OD219 / C500-ID114 / C500-ID119 / C500-OD213 | Uniaxial | 40 | FCN | Raft angle | Cut | ||
1,402,012 VND | 1 Piece(s) | 5 Day(s) | Mitsubishi / LS / OMRON | CS1W-HCA12-V1 / CS1W-CT021 / CS1W-HCA22-V1 / CS1W-HCP22-V1 / CS1W-CT041 / CQM1-ID112 / CQM1-ID213 / CQM1-OD213 / CJ1W-ID231 / CJ1W-OD231 / CJ1W-ID261 / CJ1W-OD261 / CS1W-ID261 / CS1W-MD261 / CS1W-OD261 / CS1W-MD262 / CS1W-OD262 / CS1W-MD561 / G3Q-TR8A / G3Q-TR8B / G3I-D28A/B / A61LS / A172SENC / C200H-ID111 / C200H-ID216 / C200H-ID217 / C200H-OD218 / C200H-OD219 / C500-ID114 / C500-ID119 / C500-OD213 | Uniaxial | 40 | FCN | Raft angle | Cut | ||
872,409 VND | 1 Piece(s) | 4 Day(s) | Mitsubishi / LS / OMRON | CS1W-HCA12-V1 / CS1W-CT021 / CS1W-HCA22-V1 / CS1W-HCP22-V1 / CS1W-CT041 / CQM1-ID112 / CQM1-ID213 / CQM1-OD213 / CJ1W-ID231 / CJ1W-OD231 / CJ1W-ID261 / CJ1W-OD261 / CS1W-ID261 / CS1W-MD261 / CS1W-OD261 / CS1W-MD262 / CS1W-OD262 / CS1W-MD561 / G3Q-TR8A / G3Q-TR8B / G3I-D28A/B / A61LS / A172SENC / C200H-ID111 / C200H-ID216 / C200H-ID217 / C200H-OD218 / C200H-OD219 / C500-ID114 / C500-ID119 / C500-OD213 | Both ends | 40 | FCN | Raft angle | MIL | ||
927,884 VND | 1 Piece(s) | 4 Day(s) | Mitsubishi / LS / OMRON | CS1W-HCA12-V1 / CS1W-CT021 / CS1W-HCA22-V1 / CS1W-HCP22-V1 / CS1W-CT041 / CQM1-ID112 / CQM1-ID213 / CQM1-OD213 / CJ1W-ID231 / CJ1W-OD231 / CJ1W-ID261 / CJ1W-OD261 / CS1W-ID261 / CS1W-MD261 / CS1W-OD261 / CS1W-MD262 / CS1W-OD262 / CS1W-MD561 / G3Q-TR8A / G3Q-TR8B / G3I-D28A/B / A61LS / A172SENC / C200H-ID111 / C200H-ID216 / C200H-ID217 / C200H-OD218 / C200H-OD219 / C500-ID114 / C500-ID119 / C500-OD213 | Both ends | 40 | FCN | Raft angle | MIL | ||
820,472 VND | 1 Piece(s) | 4 Day(s) | Mitsubishi, LS, OMRON, and Yokogawa | CJ1W-CT021 / A1SX41 / A1SY41 / A1SX41-S1 / A1SX41-S2 / A1SX42 / A1SY42 / A1SY42P / A1SX42-S1 / A1SY42-S1 / A1SX42-S2 / A1SX71 / A1SY71 / A1SY82 / A1SX82-S1 / CJ1W-NC113 / CJ1W-NC133 / CJ1W-NC213 / CS1W-OD231 / CS1W-OD232 / CJ1W-NC233 / CJ1W-ID261 / CJ1W-OD261 / CS1W-ID261 / CS1W-MD261 / CS1W-OD261 / CS1W-MD262 / CS1W-OD262 / CJ1W-NC413 / CJ1W-NC433 / CS1W-MD561 / F2XD32-5F / F2XD32-5N / F2XD32-4F / F2XD32-4N / F2XD32-3F / F2XD32-3N / F3NC01-0N / F3XP01-0H / F3NC02-0N / F3XP02-0H / F3NC11-0N / F3NC12-0N / F3YD32-1A / F3YD32-1B / F3YD32-1P / F3YD32-1T / F3NC51-0N / F3NC52-0N / F3XD64-6M / F3WD64-4F / F3WD64-4N / F3XD64-4F / F3XD64-4N / F3WD64-3F / F3WD64-3N / F3XD64-3F / F3XD64-3N / F3YD64-1A / F3YD64-1F / F3YD64-1M / F3YD64-1P / QX41 / QY41P / QX41-S1 / AH42 / AX42 / AY42 / QH42P / QX42 / QY42P / AX42-S1 / AY42-S1 / QX42-S1 / AY42-S2 / AY42-S3 / AY42-S4 / QD62 / QD62D / QD62E / QD70P4 / QD70P8 / QX71 / QY71 / AY72 / QX72 / QD75D1 / QD75M1 / QD75P1 / QD75D2 / QD75M2 / QD75P2 / QD75D4 / QD75M4 / QD75P4 / QX82 / QX82-S1 / Q172LX / Q173PX / Q173PX-S1 / C200H-ID111 / C200H-ID217 / C200H-OD219 / C500H-ID114 / C500H-ID119 / C500H-OD213 | Uniaxial | 40 | FCN | Right Angle | Cut | ||
1,174,180 VND | 1 Piece(s) | 5 Day(s) | RSA, AB | NX-X32D / NX-Y32RV / NX-Y32T / NX-X64D / NX-Y64T / 1746-IB32 / 1746-IV32 / 1746-OB32 / 1746-OV32 / CPL53024 / CPL53487 | Uniaxial | 40 | MIL | Straight | Cut | ||
761,045 VND | 1 Piece(s) | 4 Day(s) | RSA, AB | NX-X32D / NX-Y32RV / NX-Y32T / NX-X64D / NX-Y64T / 1746-IB32 / 1746-IV32 / 1746-OB32 / 1746-OV32 / CPL53024 / CPL53487 | Uniaxial | 40 | MIL | Straight | Cut | ||
1,413,690 VND | 1 Piece(s) | 5 Day(s) | RSA, AB | NX-X32D / NX-Y32RV / NX-Y32T / NX-X64D / NX-Y64T / 1746-IB32 / 1746-IV32 / 1746-OB32 / 1746-OV32 / CPL53024 / CPL53487 | Uniaxial | 40 | MIL | Straight | Cut | ||
739,619 VND | 1 Piece(s) | 4 Day(s) | RSA, AB | NX-X32D / NX-Y32RV / NX-Y32T / NX-X64D / NX-Y64T / 1746-IB32 / 1746-IV32 / 1746-OB32 / 1746-OV32 / CPL53024 / CPL53487 | Both ends | 40 | MIL | Straight | MIL |
Part Number |
---|
Loading...Tải…
Cable shape | WA (30 V, single shield, black) | Features | Normal Type | Usage | Harness |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy