(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

Other Coaxial Relay/Conversion Adapters (FJ-PALP)

Other Coaxial Relay/Conversion Adapters (FJ-PALP)
  • Volume Discount
  • Nickel-Plated
  • Gold Plated
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      305,923VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


・It is relay/conversion high pressure adapter which is widely used in Korean market.
-It serves to transmit connectors of the same type or converts to connectors of different types.


Refer to the corresponding connector common specification for specification and material/finishing.

Specifications Table


Other Coaxial Relay/Conversion Adapters: Related Products



Catalog No.SpecificationUnit Price per PC
4 - 9 PCS10 PCS -
FJ-PALPRefer to the corresponding connector common specification.  
N-TA-JPJ  
NJ-BNCJ  
NJ-BNCP  
NJ-SMAJ  
NJ-SMAP  
NP-BNCJ  
NP-BNCP  
NP-SMAJ  
NP-SMAP  
TNCJ-BNCP  

Use Misumi web order system for quotations and orders.

※Other than above quantity, small purchase (unit: PC) is also available. Separate quotation is asked.

Delivery

Shipping Date

1 -10 PCS

Next Day

11 PCS -

Quotation Confirmation

 

Specification Overview

Other Coaxial Relay/Conversion Adapters: Related Products
Manufacturer: Korean
Part Number
FJ-PALP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

305,923 VND

1 Piece(s) 6 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector series initials M・N・O M/N/O N

Please check the type/dimensions/specifications of the part FJ-PALP in the Other Coaxial Relay/Conversion Adapters series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FJ-PALP trong chuỗi Other Coaxial Relay/Conversion Adapters.

Products like this...

Part Number
NJ-BNCJ
NJ-SMAJ
NP-BNCP
NP-SMAP
TNCJ-BNCP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàng

389,135 VND

1 Piece(s) 6 Day(s)

389,135 VND

1 Piece(s) 6 Day(s)

406,470 VND

1 Piece(s) 6 Day(s)

406,470 VND

1 Piece(s) 6 Day(s)

347,528 VND

1 Piece(s) 6 Day(s)