(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Low-profile panel socket with less protrusion. Available in 3 models, red, black and yellow-green
Model Number | Color |
23-3020-0 | Yellow / Green |
23-3020-1 | Red |
23-3020-4 | Black |
Rated Voltage | 1500 VAC (500 VAC / UL) or less |
Rated Current | 32 A (35 A / UL) or less |
Test Voltage | 4350 V (2000 V / UL) or less |
Operating Temperature Range | -40°C to +80°C |
Mounting Tool | 25-0020 25-0022 * Both tools will be necessary. |
Insulation | Nylon (Polyamide) |
Weight | 8 g |
Part Number |
---|
23-3020-1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
150,730 VND 82,902 VND | 1 Piece(s) | Same day |
Loading...Tải…
Terminals for Test Measurement
Features
● A wide range of probes and terminals convenient for measuring and testing purposes are availableCommon Specifications
About Combinations
Classification | Other | Color | Red | Rated current(A) | 32 |
---|---|---|---|---|---|
Operating temperature range(℃) | -40 ~ 80 |
Please check the type/dimensions/specifications of the part 23-3020-1 in the Low-profile Safety Panel Socket series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 23-3020-1 trong chuỗi Low-profile Safety Panel Socket.