(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Leveling Blocks H Model

Leveling Blocks H Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,845,655VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for the leveling of large machinery such as large milling machines, turning machines, and boring machines.

[Features]
· Features good precision.
· Can be fixed with an anchor bolt.
· Ideal for large machinery such as large milling machines, turning machines, boring machines, and planer machines.

 

Part Number
H0
H1-FA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLoad Capacity
(kN)
Main Body Height
(mm)
Main Body Depth
(mm)
Main Body Width
(mm)
Stroke(lifting)
(mm)

3,845,655 VND

1 Piece(s) 4 Day(s) or more 30651679065.5 - 68

6,007,761 VND

1 Piece(s) 5 Day(s) or more 509419413193.5 - 96.5

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Precision Mechanical Type Properties Standard