(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Steel Pipe Multi Fitting Model

Steel Pipe Multi Fitting Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,609,735VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can repair leaks from connections between steel pipes (including stainless steel pipes) and various threaded fittings.
· Only the end surface (rim) of the fitting is held, so the repair piece can be used on fittings of various dimensions and shapes.
· Suitable for stopping leakage of fluids such as water, hot water, oil and vapor.

 
Part Number
M15A
M20A
M25A
M32A
M40A
M50A
M65A
M80A
M100A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Diameter D1
(mm)
D2
(mm)
W1
(mm)
W2
(mm)
L1
(mm)
L2
(mm)
Hex Wrench Used
(mm)

2,609,735 VND

1 Piece(s) 17 Day(s) or more 15A4222818124278

2,609,735 VND

1 Piece(s) 7 Day(s) or more 20A4728888824278

2,816,910 VND

1 Piece(s) 17 Day(s) or more 25A5435949424278

3,024,085 VND

1 Piece(s) 7 Day(s) or more 32A664311410828298/10

3,438,433 VND

1 Piece(s) 7 Day(s) or more 40A724911911528298/10

3,749,195 VND

1 Piece(s) 7 Day(s) or more 50A8761142138302710/12

5,481,241 VND

1 Piece(s) 11 Day(s) or more 65A10277160156302710/12

6,827,876 VND

1 Piece(s) 11 Day(s) or more 80A11990184176322710/14

7,967,336 VND

1 Piece(s) 11 Day(s) or more 100A144115210202322710/14

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Steel Pressure Resistance(Mpa) 1 Heat Resistant Temperature(℃) -30~130