(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Tools Series Tree Gun-Related Accessories Magnetic Gun Holder

Air Tools Series Tree Gun-Related Accessories Magnetic Gun Holder
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      663,893VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It can be used with all suspended air blow gun models.
[Features]
・ Fixed with a gun holder after using the suspended air blow gun
[Applications]
・ Ideal for fixing suspended air blow guns

 
Part Number
GS-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

663,893 VND

1 Piece(s) 6 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Nozzle Shape Standard Features Standard
Mounting Screw M13X1 Adsorption Power(kg) 8 Operating Temperature All Tree Gun Models

Please check the type/dimensions/specifications of the part GS-8 in the Air Tools Series Tree Gun-Related Accessories Magnetic Gun Holder series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GS-8 trong chuỗi Air Tools Series Tree Gun-Related Accessories Magnetic Gun Holder.