(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
Supports large sizes sensor makers. Can carry out installations with multiple variations.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Reference dimension A | Width | Length 1 | Shaft Diameter 1 |
---|---|---|---|---|---|---|---|---|---|
511,743 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 10 | 25 | 50 | φ10 | ||
522,103 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 10 | 25 | 50 | φ12 | ||
504,508 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 20 | 25 | 60 | φ8 | ||
511,743 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 25 | 60 | φ10 | ||
522,103 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 25 | 60 | φ12 | ||
565,066 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 20 | 30 | 60 | φ14 | ||
565,066 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 20 | 30 | 60 | φ16 | ||
541,163 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 20 | 25 | 60 | □10 | ||
554,310 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 20 | 25 | 60 | □12 | ||
504,508 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 40 | 25 | 80 | φ8 | ||
504,508 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 40 | 25 | 80 | φ10 | ||
522,103 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 40 | 25 | 80 | φ12 | ||
565,066 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 40 | 30 | 80 | φ14 | ||
565,066 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 40 | 30 | 80 | φ16 | ||
541,163 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 40 | 25 | 80 | □10 | ||
554,310 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 40 | 25 | 80 | □12 | ||
491,361 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 60 | 25 | 100 | φ8 | ||
491,361 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 60 | 25 | 100 | φ10 | ||
504,508 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 60 | 25 | 100 | φ12 | ||
554,310 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 60 | 30 | 100 | φ14 | ||
554,310 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 60 | 30 | 100 | φ16 | ||
530,803 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 60 | 25 | 100 | □10 | ||
541,163 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 60 | 25 | 100 | □12 |
Part Number |
---|
Loading...Tải…
Material | A6063BE-T5 | Surface Treatment | No | Thickness / height | 20 |