(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Free Height Hf(mm) | 100 | Coil I.D. ID(Ø) | 10 |
---|---|---|---|
Coil O.D. OD(Ø) | 20 | Spring Constant(N/mm) | 8 |
Usage | For Press Molds | Capacity | 1EA |
Color | Brown | Deviation (300,000 / Free Field x 50%)(mm) | 20 |
Load (300,000 / Free Field x 50%)(Kgf) | 160 | Deviation (500,000 / Free Field x 45%)(mm) | 18 |
Load (500,000 / Free Field x 45%)(Kgf) | 144 | Deviation (1,000,000 / Free Field x 40%)(mm) | 16 |
Show MoreXem thêm | |||
Load (1,000,000 / Free Field x 40%)(Kgf) | 128 | Outside diameter tolerance | +0㎜~0.7㎜ |
Inner diameter tolerance | +0.7㎜~.01㎜ | Free Field Allowance (50 mm or higher) | ±0.5㎜ |
Free Field Allowance (55 mm or higher) | ±0.1% | Load Tolerance | ±10% |
Winding direction | Right | Compression ratio (1 million/free field%) | 0.16 |
Compression ratio (500,000/free field%) | 0.18 | Compression ratio (300,000/free field%) | 0.2 |
Maximum Amount of Compression (Free Field%) | Approx. 24.0% | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Free Height Hf(mm) | 100 | Coil I.D. ID(Ø) | 10 |
---|---|---|---|
Coil O.D. OD(Ø) | 20 | Spring Constant(N/mm) | 8 |
Usage | For Press Molds | Capacity | 1EA |
Color | Brown | Deviation (300,000 / Free Field x 50%)(mm) | 20 |
Load (300,000 / Free Field x 50%)(Kgf) | 160 | Deviation (500,000 / Free Field x 45%)(mm) | 18 |
Load (500,000 / Free Field x 45%)(Kgf) | 144 | Deviation (1,000,000 / Free Field x 40%)(mm) | 16 |
Show MoreXem thêm | |||
Load (1,000,000 / Free Field x 40%)(Kgf) | 128 | Outside diameter tolerance | +0㎜~0.7㎜ |
Inner diameter tolerance | +0.7㎜~.01㎜ | Free Field Allowance (50 mm or higher) | ±0.5㎜ |
Free Field Allowance (55 mm or higher) | ±0.1% | Load Tolerance | ±10% |
Winding direction | Right | Compression ratio (1 million/free field%) | 0.16 |
Compression ratio (500,000/free field%) | 0.18 | Compression ratio (300,000/free field%) | 0.2 |
Maximum Amount of Compression (Free Field%) | Approx. 24.0% | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Free Height Hf(mm) | 100 | Coil I.D. ID(Ø) | 10 |
---|---|---|---|
Coil O.D. OD(Ø) | 20 | Spring Constant(N/mm) | 8 |
Usage | For Press Molds | Capacity | 1EA |
Color | Brown | Deviation (300,000 / Free Field x 50%)(mm) | 20 |
Load (300,000 / Free Field x 50%)(Kgf) | 160 | Deviation (500,000 / Free Field x 45%)(mm) | 18 |
Load (500,000 / Free Field x 45%)(Kgf) | 144 | Deviation (1,000,000 / Free Field x 40%)(mm) | 16 |
Show MoreXem thêm | |||
Load (1,000,000 / Free Field x 40%)(Kgf) | 128 | Outside diameter tolerance | +0㎜~0.7㎜ |
Inner diameter tolerance | +0.7㎜~.01㎜ | Free Field Allowance (50 mm or higher) | ±0.5㎜ |
Free Field Allowance (55 mm or higher) | ±0.1% | Load Tolerance | ±10% |
Winding direction | Right | Compression ratio (1 million/free field%) | 0.16 |
Compression ratio (500,000/free field%) | 0.18 | Compression ratio (300,000/free field%) | 0.2 |
Maximum Amount of Compression (Free Field%) | Approx. 24.0% | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Free Height Hf(mm) | 100 | Coil I.D. ID(Ø) | 10 |
---|---|---|---|
Coil O.D. OD(Ø) | 20 | Spring Constant(N/mm) | 8 |
Usage | For Press Molds | Capacity | 1EA |
Color | Brown | Deviation (300,000 / Free Field x 50%)(mm) | 20 |
Load (300,000 / Free Field x 50%)(Kgf) | 160 | Deviation (500,000 / Free Field x 45%)(mm) | 18 |
Load (500,000 / Free Field x 45%)(Kgf) | 144 | Deviation (1,000,000 / Free Field x 40%)(mm) | 16 |
Show MoreXem thêm | |||
Load (1,000,000 / Free Field x 40%)(Kgf) | 128 | Outside diameter tolerance | +0㎜~0.7㎜ |
Inner diameter tolerance | +0.7㎜~.01㎜ | Free Field Allowance (50 mm or higher) | ±0.5㎜ |
Free Field Allowance (55 mm or higher) | ±0.1% | Load Tolerance | ±10% |
Winding direction | Right | Compression ratio (1 million/free field%) | 0.16 |
Compression ratio (500,000/free field%) | 0.18 | Compression ratio (300,000/free field%) | 0.2 |
Maximum Amount of Compression (Free Field%) | Approx. 24.0% | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Free Height Hf(mm) | 100 | Coil I.D. ID(Ø) | 10 |
---|---|---|---|
Coil O.D. OD(Ø) | 20 | Spring Constant(N/mm) | 8 |
Usage | For Press Molds | Capacity | 1EA |
Color | Brown | Deviation (300,000 / Free Field x 50%)(mm) | 20 |
Load (300,000 / Free Field x 50%)(Kgf) | 160 | Deviation (500,000 / Free Field x 45%)(mm) | 18 |
Load (500,000 / Free Field x 45%)(Kgf) | 144 | Deviation (1,000,000 / Free Field x 40%)(mm) | 16 |
Show MoreXem thêm | |||
Load (1,000,000 / Free Field x 40%)(Kgf) | 128 | Outside diameter tolerance | +0㎜~0.7㎜ |
Inner diameter tolerance | +0.7㎜~.01㎜ | Free Field Allowance (50 mm or higher) | ±0.5㎜ |
Free Field Allowance (55 mm or higher) | ±0.1% | Load Tolerance | ±10% |
Winding direction | Right | Compression ratio (1 million/free field%) | 0.16 |
Compression ratio (500,000/free field%) | 0.18 | Compression ratio (300,000/free field%) | 0.2 |
Maximum Amount of Compression (Free Field%) | Approx. 24.0% | - | - |
Show LessHiện ít hơn |
Free Height Hf(mm) | 100 | Coil I.D. ID(Ø) | 10 | Coil O.D. OD(Ø) | 20 |
---|---|---|---|---|---|
Spring Constant(N/mm) | 8 | Usage | For Press Molds | Capacity | 1EA |
Color | Brown | Deviation (300,000 / Free Field x 50%)(mm) | 20 | Load (300,000 / Free Field x 50%)(Kgf) | 160 |
Deviation (500,000 / Free Field x 45%)(mm) | 18 | Load (500,000 / Free Field x 45%)(Kgf) | 144 | Deviation (1,000,000 / Free Field x 40%)(mm) | 16 |
Load (1,000,000 / Free Field x 40%)(Kgf) | 128 | Outside diameter tolerance | +0㎜~0.7㎜ | Inner diameter tolerance | +0.7㎜~.01㎜ |
Free Field Allowance (50 mm or higher) | ±0.5㎜ | Free Field Allowance (55 mm or higher) | ±0.1% | Load Tolerance | ±10% |
Winding direction | Right | Compression ratio (1 million/free field%) | 0.16 | Compression ratio (500,000/free field%) | 0.18 |
Compression ratio (300,000/free field%) | 0.2 | Maximum Amount of Compression (Free Field%) | Approx. 24.0% |
Please check the type/dimensions/specifications of the part CB20-100-CORECNT in the Mold Spring (CB SUPER LOAD O.D. 20) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CB20-100-CORECNT trong chuỗi Mold Spring (CB SUPER LOAD O.D. 20).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy