(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Measurement Object | Temperature | Type | Thermocouple |
---|---|---|---|
Thermocouple Type | K | Thermocouple Structure | Non-ground type |
Operating Temperature Range(°C) | -20~500 | Terminal Shape | Direct lead wire takeout type / connector |
Lead Wire Insulation Material | Silicon | Lead Wire Length F(m) | 1.2 |
Remarks | For Surface, Curve | Applied Model | Tx-1001, 1002, 1003 |
Temperature Sensor | K, J, E, T types (J, E, T types are available with adapter) | Type | For TX-10 series - K type |
Show MoreXem thêm | |||
Sensor length(mm) | 100 | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Measurement Object | Temperature | Type | Thermocouple |
---|---|---|---|
Thermocouple Type | K | Thermocouple Structure | Non-ground type |
Operating Temperature Range(°C) | -20~500 | Terminal Shape | Direct lead wire takeout type / connector |
Lead Wire Insulation Material | Silicon | Lead Wire Length F(m) | 1.2 |
Remarks | For Surface, Curve | Applied Model | Tx-1001, 1002, 1003 |
Temperature Sensor | K, J, E, T types (J, E, T types are available with adapter) | Type | For TX-10 series - K type |
Show MoreXem thêm | |||
Sensor length(mm) | 100 | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Measurement Object | Temperature | Type | Thermocouple |
---|---|---|---|
Thermocouple Type | K | Thermocouple Structure | Non-ground type |
Operating Temperature Range(°C) | -20~500 | Terminal Shape | Direct lead wire takeout type / connector |
Lead Wire Insulation Material | Silicon | Lead Wire Length F(m) | 1.2 |
Remarks | For Surface, Curve | Applied Model | Tx-1001, 1002, 1003 |
Temperature Sensor | K, J, E, T types (J, E, T types are available with adapter) | Type | For TX-10 series - K type |
Show MoreXem thêm | |||
Sensor length(mm) | 100 | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Measurement Object | Temperature | Type | Thermocouple |
---|---|---|---|
Thermocouple Type | K | Thermocouple Structure | Non-ground type |
Operating Temperature Range(°C) | -20~500 | Terminal Shape | Direct lead wire takeout type / connector |
Lead Wire Insulation Material | Silicon | Lead Wire Length F(m) | 1.2 |
Remarks | For Surface, Curve | Applied Model | Tx-1001, 1002, 1003 |
Temperature Sensor | K, J, E, T types (J, E, T types are available with adapter) | Type | For TX-10 series - K type |
Show MoreXem thêm | |||
Sensor length(mm) | 100 | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Measurement Object | Temperature | Type | Thermocouple |
---|---|---|---|
Thermocouple Type | K | Thermocouple Structure | Non-ground type |
Operating Temperature Range(°C) | -20~500 | Terminal Shape | Direct lead wire takeout type / connector |
Lead Wire Insulation Material | Silicon | Lead Wire Length F(m) | 1.2 |
Remarks | For Surface, Curve | Applied Model | Tx-1001, 1002, 1003 |
Temperature Sensor | K, J, E, T types (J, E, T types are available with adapter) | Type | For TX-10 series - K type |
Show MoreXem thêm | |||
Sensor length(mm) | 100 | - | - |
Show LessHiện ít hơn |
Measurement Object | Temperature | Type | Thermocouple | Thermocouple Type | K |
---|---|---|---|---|---|
Thermocouple Structure | Non-ground type | Operating Temperature Range(°C) | -20::500 | Terminal Shape | Direct lead wire takeout type / connector |
Lead Wire Insulation Material | Silicon | Lead Wire Length F(m) | 1.2 | Remarks | For Surface, Curve |
Applied Model | Tx-1001, 1002, 1003 | Temperature Sensor | K, J, E, T types (J, E, T types are available with adapter) | Type | For TX-10 series - K type |
Sensor length(mm) | 100 |
Please check the type/dimensions/specifications of the part 90033 in the Temperature Sensor TX-10 Series - K Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 90033 trong chuỗi Temperature Sensor TX-10 Series - K Type.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy