(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ultrasonic Sensor, RU18 Series

Ultrasonic Sensor, RU18 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,783,266VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Sensing distance is 900 mm and 1,600 mm. Oscillator material is epoxy resin.

 
Part Number
RU18-DU90-PK1
RU18-DU90-VK1
RU18-DU160-PK1
RU18-DU160-VK1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection Distance
(mm)
Effective range
(mm)
Emission angle
(°)
Frequency Response
(KHz)
Output Type Ambient Temperature
(℃)
Degree of Protection

8,783,266 VND

1 Piece(s) 12 Day(s) 900100~900±7300PNP (NO/NC)-10~+60IP65

10,099,333 VND

1 Piece(s) 12 Day(s) 900100~900±7300Analog output (0–10 V)-10~+60IP65

11,541,493 VND

1 Piece(s) 12 Day(s) 1600150~1600±8230PNP (NO/NC)-20~+70IP66

12,132,541 VND

1 Piece(s) 12 Day(s) 1600150~1600±8230Analog output (0–10 V)-20~+70IP66

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Ultrasonic sensor Repeat accuracy 0.5% Adjustment Method Pushbutton setting
Power Supply DC Voltage(V) 15~30 Material of Outer Cylinder PTB
Oscillator material Epoxy Resin