(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vertical Roller Plunger Type Micro Switch

Vertical Roller Plunger Type Micro Switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      421,246VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Beryllium copper in a chemically resistant resin case.
·A movable spring is used to ensure reliable operation and a long service life.
·It is compact, lightweight, and has high mechanical strength.
·A variety of actuators (9 types) are available, making it easy to select according to the application.
·Compared to general limit switches, less force is required for operation.
·It has excellent ventilation.
·Hole spacing for mounting dimensions in basic style: 25.4 mm, fixed with M4 bolts

 
Part Number
ZCN-PR508V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

421,246 VND

1 Piece(s) 5 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operating Temperature Range(℃) -10::80 Protection Structure IP54 Motion to Switching P.T.(mm) 1.6
Contact Material Silver alloy Mechanical Life(10,000 times) One million times or more Mechanical Operation Frequency(times/min or Less) 120
Rated Conductance Current(A) 10 Main Body External Dimension, Width W(mm) 21.5 Main Body External Dimension, Height H(mm) 81.3
Main Body External Dimension, Length L(mm) 86.3 Contact Point Structure M4-5.5 screw tightening, 1 c contact point Withstand Voltage(V) 2,000 V a.c. 50/60 Hz for 1 minute (Each terminal and non-charger terminals)
Insulation resistance(㏁) 100 MΩ or more Contact Resistance(㏁) 50 MΩ or less Vibration Double amplitude 1.5 mm, frequency 10 to 55 Hz, continuous 2 hours
Impact(㎨) 1,000 (Endurance), 300 (Malfunction) Allowable Operation Speed(㎧) 0.1~1 Electrical life 300,000 times or more
Operating Ambient Humidity(R.H.) 25~95% Actuator Strength O.F x 5, for 1 min in the action direction R.F(N) 0.98
O.T(mm) 5 M.D(mm) 0.2 O.P(mm) 33.4

Please check the type/dimensions/specifications of the part ZCN-PR508V in the Vertical Roller Plunger Type Micro Switch series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZCN-PR508V trong chuỗi Vertical Roller Plunger Type Micro Switch.