(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Panel Attachment Low Head

Panel Attachment Low Head
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      387,615VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Shape details: Low head, basic shape, other screw
- Product name: Panel Attachment Low Head
- Number of inputs: 1

Part Number
4979874002846
4979874002853
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN code Diameter x body length
(mm)

387,615 VND

1 Piece(s) 7 Day(s) or more 497987400284620×25

450,920 VND

1 Piece(s) 7 Day(s) or more 497987400285320×50

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Shape Low Head Basic Shape Other screws Part Name Panel Attachment, Low Head
Number of pieces(pcs.) 1