(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Pkg. (15 pc(s). included)Bao gồm 15 chiếc.
Loading...Tải…
Type | Anchor Bolt | Used screw diameter/nominal diameter d/screw diameter d(φ) | 9.5~12.0 |
---|---|---|---|
Shape and Dimensions (D x L)(mm) | 14X70 | Pilot Hole Dia. (D)(φ) | 14 (13.5) |
Number of pieces | 1X36 | - | - |
Pkg. (15 pc(s). included)Bao gồm 15 chiếc.
Loading...Tải…
Pkg. (15 pc(s). included)Bao gồm 15 chiếc.
Loading...Tải…
Pkg. (15 pc(s). included)Bao gồm 15 chiếc.
Loading...Tải…
Pkg. (15 pc(s). included)Bao gồm 15 chiếc.
Loading...Tải…
Pkg. (15 pc(s). included)Bao gồm 15 chiếc.
Loading...Tải…
Type | Anchor Bolt | Used screw diameter/nominal diameter d/screw diameter d(φ) | 9.5~12.0 |
---|---|---|---|
Shape and Dimensions (D x L)(mm) | 14X70 | Pilot Hole Dia. (D)(φ) | 14 (13.5) |
Number of pieces | 1X36 | - | - |
Pkg. (15 pc(s). included)Bao gồm 15 chiếc.
Loading...Tải…
Type | Anchor Bolt | Used screw diameter/nominal diameter d/screw diameter d(φ) | 9.5~12.0 |
---|---|---|---|
Shape and Dimensions (D x L)(mm) | 14X70 | Pilot Hole Dia. (D)(φ) | 14 (13.5) |
Number of pieces | 1X36 | - | - |
Pkg. (15 pc(s). included)Bao gồm 15 chiếc.
Loading...Tải…
Type | Anchor Bolt | Used screw diameter/nominal diameter d/screw diameter d(φ) | 9.5~12.0 |
---|---|---|---|
Shape and Dimensions (D x L)(mm) | 14X70 | Pilot Hole Dia. (D)(φ) | 14 (13.5) |
Number of pieces | 1X36 | - | - |
Pkg. (15 pc(s). included)Bao gồm 15 chiếc.
Loading...Tải…
Type | Anchor Bolt | Used screw diameter/nominal diameter d/screw diameter d(φ) | 9.5~12.0 |
---|---|---|---|
Shape and Dimensions (D x L)(mm) | 14X70 | Pilot Hole Dia. (D)(φ) | 14 (13.5) |
Number of pieces | 1X36 | - | - |
Type | Anchor Bolt | Used screw diameter/nominal diameter d/screw diameter d(φ) | 9.5~12.0 | Shape and Dimensions (D x L)(mm) | 14X70 |
---|---|---|---|---|---|
Pilot Hole Dia. (D)(φ) | 14 (13.5) | Number of pieces | 1X36 |
Please check the type/dimensions/specifications of the part MP1470B in the エビモンゴナイロンプラグ プラボトル入り ロブテックス製 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MP1470B trong chuỗi エビモンゴナイロンプラグ プラボトル入り ロブテックス製.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy