(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Structure has outward opening with a ring, so it will not open inadvertently.
[Usage]
· As a connecting fitting of chain, wire, rope, etc., also joints of terminal fittings.
Part Number |
---|
TOFP5 |
TOFP6 |
TOFP8 |
TOFP10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Length (mm) | Working Load (kN) | Wire diameter (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
206,000 VND | 1 Piece(s) | 9 Day(s) | 58 | 0.69 | 5 | 4989999037449 | 380-3767 | 26 | ||
246,000 VND | 1 Piece(s) | 9 Day(s) | 66 | 0.98 | 6 | 4989999037456 | 380-3775 | 41 | ||
352,000 VND | 1 Piece(s) | 9 Day(s) | 74 | 1.47 | 8 | 4989999037463 | 380-3783 | 80 | ||
476,000 VND | 1 Piece(s) | 9 Day(s) | 91 | 1.96 | 10 | 4989999037432 | 380-3759 | 152 |
Loading...Tải…
Type | Ring Catch | Material | SUS304 | Ordering Unit | 1 |
---|---|---|---|---|---|
Qty. | 1 pc. |