(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Anchor pin (plastic)

Anchor pin (plastic)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      18,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● The hook head fixes nets, sheets, and ropes in place firmly.
● The hammering surface is large, simplifying accurate work.
● The force required to pull out the pin is approximately 2-3 times that of an iron part.
● For fixing netting, sheets, and other materials to the ground.
● For fixing rope and other materials to the ground.

 
Part Number
TPA100
TPA150
TPA200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFull Length
(mm)
JAN code Ordering Code Mass
(g)

18,000 VND

1 Piece(s) 9 Day(s) 1024989999248791275-37075.00

18,000 VND

1 Piece(s) 9 Day(s) 1524989999248807275-37157.80

34,000 VND

1 Piece(s) 9 Day(s) 2074989999248814275-372324.85

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Foundation Member and Hardware Types of Parts / Hardware for Foundation Knock-in bracket Rope Diameter Used(mm) 6~8
Quantity(piece) 1