(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Esco 40 mm Vertical Mount Seal Brush EA979KC

Esco 40 mm Vertical Mount Seal Brush EA979KC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,230,561VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Mate-rial…PP
・Color…Ylw
・Length (m)…1
・Hair length…40
・Full height…65

Part Number
EA979KC-1A
EA979KC-1B
EA979KC-5A
EA979KC-5B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOverall length L
(mm)
Color Type Brush Filament

1,257,458 VND

1 Piece(s) 7 Day(s) or more 1000Yellow--

1,230,561 VND

1 Piece(s) 7 Day(s) or more 1000BlackRubber frame specificationsPP (polypropylene)

4,937,931 VND

1 Piece(s) 7 Day(s) or more 5000YellowRubber frame specificationsPP (polypropylene)

4,907,952 VND

1 Piece(s) 7 Day(s) or more 5000BlackRubber frame specificationsPP (polypropylene)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Bristle Length(mm) 40 Brush Diameter(mm) 0.2 Mounting Screw hole machining and gluing required
Operating heat-resistant temperature 80°C or less