(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Table Material | Aluminum Alloy | Table Surface Treatment | Black Alumite |
---|---|---|---|
Table Size (Length) L(mm) | 60 | Table Size (Width) W(mm) | 60 |
Guiding Mechanism | Dovetail | Feed Knob Position | Side of the entire axes |
Height of Rotation Center(mm) | - | Roundless(mm) | - |
Type of Moving Bearing | 0 | Load Capacity(kg) | 3 |
Travel Range(mm) | ±2/±2° | Travel(°/Rotation) | - |
Show MoreXem thêm | |||
Weight(kg) | 0.1 | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Table Material | Aluminum Alloy | Table Surface Treatment | Black Alumite |
---|---|---|---|
Table Size (Length) L(mm) | 60 | Table Size (Width) W(mm) | 60 |
Guiding Mechanism | Dovetail | Feed Knob Position | Side of the entire axes |
Height of Rotation Center(mm) | - | Roundless(mm) | - |
Type of Moving Bearing | 0 | Load Capacity(kg) | 3 |
Travel Range(mm) | ±2/±2° | Travel(°/Rotation) | - |
Show MoreXem thêm | |||
Weight(kg) | 0.1 | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Table Material | Aluminum Alloy | Table Surface Treatment | Black Alumite |
---|---|---|---|
Table Size (Length) L(mm) | 60 | Table Size (Width) W(mm) | 60 |
Guiding Mechanism | Dovetail | Feed Knob Position | Side of the entire axes |
Height of Rotation Center(mm) | - | Roundless(mm) | - |
Type of Moving Bearing | 0 | Load Capacity(kg) | 3 |
Travel Range(mm) | ±2/±2° | Travel(°/Rotation) | - |
Show MoreXem thêm | |||
Weight(kg) | 0.1 | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Table Material | Aluminum Alloy | Table Surface Treatment | Black Alumite |
---|---|---|---|
Table Size (Length) L(mm) | 60 | Table Size (Width) W(mm) | 60 |
Guiding Mechanism | Dovetail | Feed Knob Position | Side of the entire axes |
Height of Rotation Center(mm) | - | Roundless(mm) | - |
Type of Moving Bearing | 0 | Load Capacity(kg) | 3 |
Travel Range(mm) | ±2/±2° | Travel(°/Rotation) | - |
Show MoreXem thêm | |||
Weight(kg) | 0.1 | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Table Material | Aluminum Alloy | Table Surface Treatment | Black Alumite |
---|---|---|---|
Table Size (Length) L(mm) | 60 | Table Size (Width) W(mm) | 60 |
Guiding Mechanism | Dovetail | Feed Knob Position | Side of the entire axes |
Height of Rotation Center(mm) | - | Roundless(mm) | - |
Type of Moving Bearing | 0 | Load Capacity(kg) | 3 |
Travel Range(mm) | ±2/±2° | Travel(°/Rotation) | - |
Show MoreXem thêm | |||
Weight(kg) | 0.1 | - | - |
Show LessHiện ít hơn |
Table Material | Aluminum Alloy | Table Surface Treatment | Black Alumite | Table Size (Length) L(mm) | 60 |
---|---|---|---|---|---|
Table Size (Width) W(mm) | 60 | Guiding Mechanism | Dovetail | Feed Knob Position | Side of the entire axes |
Height of Rotation Center(mm) | - | Roundless(mm) | - | Type of Moving Bearing | 0 |
Load Capacity(kg) | 3 | Travel Range(mm) | ±2/±2° | Travel(°/Rotation) | - |
Weight(kg) | 0.1 |
Please check the type/dimensions/specifications of the part T2-668 in the Tilt Stage T2-668 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần T2-668 trong chuỗi Tilt Stage T2-668.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy