(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Single-Nut Valve EA468BN-17

Single-Nut Valve EA468BN-17
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      697,375VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

【Product Specifications】
・Nominal 13
・Thread dia.-G1/2
・Material-Bronze

Part Number
EA468BN-17
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

697,375 VND

1 Piece(s) 8 Day(s) or more

Loading...Tải…

  1. 1