(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Binding Band EA475AT-300【100 Pieces Per Package】

Binding Band EA475AT-300
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      594,105VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-AS: nylon 66, AT: weather-resistant nylon 66
・Color-AS: natural, AT: black (weather-resistant)
・Service temperature range: -59℃ to 85℃
・For a cable tie gun, use EA475PA to PC (page 1041).
・Length(mm)…315
・Width(mm)…5.7
・Max D.(mm)…81
・Qty. / unit…100

Part Number
EA475AT-300
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

594,105 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

8 Day(s) or more

Loading...Tải…

  1. 1