(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Pkg. (2 pc(s). included)Bao gồm 2 chiếc.
This is standard price, please register to see the actual price
Caution
thận trọng
Pkg. (2 pc(s). included)Bao gồm 2 chiếc.
This is standard price, please register to see the actual price
Pkg. (2 pc(s). included)Bao gồm 2 chiếc.
This is standard price, please register to see the actual price
Pkg. (2 pc(s). included)Bao gồm 2 chiếc.
This is standard price, please register to see the actual price
Pkg. (2 pc(s). included)Bao gồm 2 chiếc.
This is standard price, please register to see the actual price
Pkg. (2 pc(s). included)Bao gồm 2 chiếc.
This is standard price, please register to see the actual price
Pkg. (2 pc(s). included)Bao gồm 2 chiếc.
This is standard price, please register to see the actual price
【特長】
・凹型ナットと偏芯凸型座金の組合せ作用で強力な緩み止め効果を発揮します。
・シングルナットで汎用工具で締め込み作業は一回でできますのでダブルナット型や抵抗型に比べて速く簡単に作業ができます。
【用途】
・高速道路、橋梁、トンネル等高度の安全性を要求される構造物に。
【商品仕様】
・呼径:M12×1.75
・寸法(mm) s:19.0
・寸法(mm)E:21.9
・寸法(mm)m:12.0
・寸法(mm)e:21.9
・寸法(mm)h:12.0
・偏芯座金外径(mm):24.0
・偏芯座金厚み(mm):1.5
・参考締付けトルク(N・m):46
・JANコード:4989999474534
・トラスココード:818-8148
・単品単位数量:2個
・質量:58g
【材質/仕上】
・ステンレス(SUS34相当)
Pkg. (2 pc(s). included)Bao gồm 2 chiếc.
This is standard price, please register to see the actual price
Caution
thận trọng
Pkg. (2 pc(s). included)Bao gồm 2 chiếc.
This is standard price, please register to see the actual price
Please check the type/dimensions/specifications of the part B767-0012 in the TRUSCO NEWロックナット M12 ステンレス 2個入 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B767-0012 trong chuỗi TRUSCO NEWロックナット M12 ステンレス 2個入.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy