(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
The Thrust Pad and The Counter Part are connected clamps to prevent the parts from being lost.
Therefore, The Clamp can be used quickly.
The Clamp has Two Plane Nose-clamp a Point of Contact and can be used upside down depending on what is its use.
•Related Keywords: HALDER, Internal/External Clamp, Work Clamp
Part Number |
---|
23185.0212 |
23185.0213 |
23185.0214 |
23185.0215 |
23185.0216 |
23185.0217 |
23185.0218 |
23185.0219 |
23185.0220 |
23185.0221 |
23185.0222 |
23185.0223 |
23185.0224 |
23185.0225 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | b1 (mm) | l1 (mm) | l2 (mm) | d1 (mm) | d2 (mm) | l4 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
8,755,299 VND | 1 Piece(s) | 14 Day(s) | 44 | 115 | 25 | 13 | M12 | 100 | ||
8,905,569 VND | 1 Piece(s) | 14 Day(s) | 44 | 115 | 25 | 13 | M12 | 125 | ||
9,397,249 VND | 1 Piece(s) | 14 Day(s) | 55 | 150 | 35 | 17 | M12 | 125 | ||
9,465,779 VND | 1 Piece(s) | 14 Day(s) | 55 | 150 | 35 | 17 | M12 | 160 | ||
9,588,390 VND | 1 Piece(s) | 14 Day(s) | 55 | 150 | 35 | 17 | M16 | 125 | ||
9,711,000 VND | 1 Piece(s) | 14 Day(s) | 55 | 150 | 35 | 17 | M16 | 160 | ||
11,787,122 VND | 1 Piece(s) | 14 Day(s) | 62 | 187 | 44 | 21 | M16 | 160 | ||
11,909,733 VND | 1 Piece(s) | 14 Day(s) | 62 | 187 | 44 | 21 | M16 | 200 | ||
12,128,945 VND | 1 Piece(s) | 14 Day(s) | 62 | 187 | 44 | 21 | M20 | 160 | ||
12,238,346 VND | 1 Piece(s) | 14 Day(s) | 62 | 187 | 44 | 21 | M20 | 200 | ||
15,761,849 VND | 1 Piece(s) | 14 Day(s) | 70 | 235 | 60 | 25 | M20 | 200 | ||
15,939,779 VND | 1 Piece(s) | 14 Day(s) | 70 | 235 | 60 | 25 | M20 | 250 | ||
16,376,140 VND | 1 Piece(s) | 14 Day(s) | 70 | 235 | 60 | 25 | M24 | 200 | ||
16,567,280 VND | 1 Piece(s) | 14 Day(s) | 70 | 235 | 60 | 25 | M24 | 250 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy