(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Soft Surface made of Bronze (copper) prevents damage to the workpiece.
Nuts on Clamping Bolts DIN 6330 B(EH 23070.) / Conical Seat DIN 6319 G (EH 23050.), and Protruding Pads on Adjusting Screw DIN 6311 (EH 22560. Detachable) compensate for parallel status by combining.
Clamp can be used on soft or hard clamping surfaces.
•Related Keywords: HALDER, Internal/External Clamp, Work Clamp
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | b1 (mm) | l1 (mm) | l2 (mm) | a (mm) | l4 (mm) |
---|---|---|---|---|---|---|---|---|---|
2,170,510 VND | 1 Piece(s) | 14 Day(s) | 9 | 60 | 10 | - | 8 | ||
2,745,393 VND | 1 Piece(s) | 14 Day(s) | 9 | 60 | 10 | - | 8 | ||
2,747,230 VND | 1 Piece(s) | 14 Day(s) | - | - | - | - | - | ||
3,455,800 VND | 1 Piece(s) | 14 Day(s) | 9 | 60 | 10 | 8 | 8 | ||
3,517,312 VND | 1 Piece(s) | 14 Day(s) | - | 60 | 10 | - | 8 | ||
2,411,810 VND | 1 Piece(s) | 14 Day(s) | 11 | 80 | 12 | - | 10 | ||
3,073,932 VND | 1 Piece(s) | 14 Day(s) | 11 | 80 | 12 | - | 10 | ||
3,073,932 VND | 1 Piece(s) | 14 Day(s) | - | - | - | - | - | ||
3,981,746 VND | 1 Piece(s) | 14 Day(s) | 11 | 80 | 12 | 10 | 10 | ||
4,091,558 VND | 1 Piece(s) | 14 Day(s) | - | 80 | 12 | - | 10 | ||
2,919,353 VND | 1 Piece(s) | 14 Day(s) | 14 | 100 | 15 | - | 12 | ||
3,571,805 VND | 1 Piece(s) | 14 Day(s) | 14 | 100 | 15 | - | 12 | ||
3,571,805 VND | 1 Piece(s) | 14 Day(s) | - | - | - | - | - | ||
4,719,059 VND | 1 Piece(s) | 14 Day(s) | 14 | 100 | 15 | 12 | 12 | ||
4,801,625 VND | 1 Piece(s) | 14 Day(s) | - | 100 | 15 | - | 12 | ||
4,719,059 VND | 1 Piece(s) | 14 Day(s) | - | 100 | 15 | 14 | 12 | ||
4,801,625 VND | 1 Piece(s) | 14 Day(s) | - | 100 | 15 | - | 12 | ||
3,767,135 VND | 1 Piece(s) | 14 Day(s) | 18 | 125 | 20 | - | 16 | ||
4,849,102 VND | 1 Piece(s) | 14 Day(s) | 18 | 125 | 20 | - | 16 | ||
4,849,102 VND | 1 Piece(s) | 14 Day(s) | - | - | - | - | - | ||
6,460,377 VND | 1 Piece(s) | 14 Day(s) | 18 | 125 | 20 | 16 | 16 | ||
6,651,517 VND | 1 Piece(s) | 14 Day(s) | - | 125 | 20 | - | 16 | ||
6,460,377 VND | 1 Piece(s) | 14 Day(s) | - | 125 | 20 | 18 | 16 | ||
6,651,517 VND | 1 Piece(s) | 14 Day(s) | - | 125 | 20 | - | 16 |
Part Number |
---|
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy