(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
By Tightening The Screw On The End of The Ball, It is possible to apply pressure simultaneously in the direction of the stopper and the plate.
It has the effect of pulling down while simultaneously clamping.
T-nut EH 23010. / By using EH 23020 (DIN 508) it can be applied to Other Slot Dimensions.
•Related Keywords: HALDER, Internal/external/External Clamp, Work Clamp
Part Number |
---|
23210.0501 |
23210.0502 |
23210.0521 |
23210.0522 |
23210.0541 |
23210.0542 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | l1 (mm) | l2 (mm) | d1 (mm) | d2 (mm) | b (mm) | T-slot size (mm) |
---|---|---|---|---|---|---|---|---|---|---|
11,907,255 VND | 1 Piece(s) | 14 Day(s) | 52 | 28 | M 8 | 8.4 | 32 | 10 | ||
11,907,255 VND | 1 Piece(s) | 14 Day(s) | 52 | 28 | M 8 | 8.4 | 32 | 10 | ||
13,980,488 VND | 1 Piece(s) | 14 Day(s) | 72 | 40 | M12 | 12.5 | 48 | 14 | ||
13,980,488 VND | 1 Piece(s) | 6 Day(s) | 72 | 40 | M12 | 12.5 | 48 | 14 | ||
16,659,342 VND | 1 Piece(s) | 14 Day(s) | 86 | 41 | M16 | 16.5 | 68 | 18 | ||
16,659,342 VND | 1 Piece(s) | 14 Day(s) | 86 | 41 | M16 | 16.5 | 68 | 18 |
Part Number |
---|
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy