(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
The bedding support is used to support the additional clamping area of the workpiece.
(* Can be used to flexibly adjust pressure points to prevent workpiece deformation) Advantages of the bedding support are:
■ Supports unstable products without deformation
■ Prevents vibration caused by tool during machining
■ Simple and low structure
■ Strengthens the support of the clamped product.
Example: Thin or Long Wing Parts of a Workpiece
■ Supports of Raw Material Parts without Deformation.
Example: Casting Workpiece
■ Easy operation - Clamping lever can be used to clamp the outside of the workpiece.
•Related Keywords: HALDER, Internal/External Clamp, Work Clamp
Part Number |
---|
23220.0085 |
23220.0150 |
23220.0170 |
23220.0300 |
23220.0450 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | b1 (mm) | l1 (mm) | l2 (mm) | d1 (mm) | d2 (mm) | l4 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
19,129,304 VND | 1 Piece(s) | 14 Day(s) | 30 | 75 | 35 | M 8 | 13 | - | ||
26,345,986 VND | 1 Piece(s) | 14 Day(s) | 50 | 150 | 90 | M10 | 20 | - | ||
35,311,001 VND | 1 Piece(s) | 14 Day(s) | 60 | 170 | 100 | M16 | 26 | - | ||
37,304,557 VND | 1 Piece(s) | 14 Day(s) | 50 | 300 | 100 | M10 | 20 | 160 | ||
58,782,451 VND | 1 Piece(s) | 14 Day(s) | 85 | 387 | 110 | M20 | 32 | 200 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy