(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【HALDER】
HALDER is a German company founded in 1938 and supplies the following products.
・Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
・Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
・Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related Keywords: Internal/External Clamp, Work Clamp
Part Number |
---|
23231.0020 |
23231.0021 |
23231.0022 |
23231.0023 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
9,589,215 VND | 1 Piece(s) | 14 Day(s) | ||
28,822,552 VND | 1 Piece(s) | 14 Day(s) | ||
17,034,191 VND | 1 Piece(s) | 14 Day(s) | ||
12,389,854 VND | 1 Piece(s) | 14 Day(s) |
Part Number |
---|
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy