(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
l1(mm) | 7 | d1(mm) | 28.7 |
---|---|---|---|
d2(mm) | 17.8 | - | - |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
l1(mm) | 7 | d1(mm) | 28.7 |
---|---|---|---|
d2(mm) | 17.8 | - | - |
Loading...Tải…
l1(mm) | 7 | d1(mm) | 28.7 |
---|---|---|---|
d2(mm) | 17.8 | - | - |
[Product Information]
For centering and clamping of workpieces with internal holes
•Related Keywords: HALDER, Internal/External Clamp, Work Clamp
Loading...Tải…
l1(mm) | 7 | d1(mm) | 28.7 |
---|---|---|---|
d2(mm) | 17.8 | - | - |
Loading...Tải…
l1(mm) | 7 | d1(mm) | 28.7 |
---|---|---|---|
d2(mm) | 17.8 | - | - |
l1(mm) | 7 | d1(mm) | 28.7 | d2(mm) | 17.8 |
---|
Please check the type/dimensions/specifications of the part 23340.0125 in the Centering Clamping Mandrel (Side Handling Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 23340.0125 trong chuỗi Centering Clamping Mandrel (Side Handling Type).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy