(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Workpiece can be clamped and released quickly and easily.
When using the "adjustable" design (Figure 2), the lever position can be moved.
•Related keywords: HALDER, Replacement Lever Part/Bracket, Work Clamp
Part Number |
---|
23390.0001 |
23390.0002 |
23390.0101 |
23390.0102 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | d1 (mm) | d3 (mm) | l (mm) | h2 (mm) | Category |
---|---|---|---|---|---|---|---|---|---|
965,624 VND | 1 Piece(s) | 14 Day(s) | M6 | 16 | 63 | 16,4 | Female Screw Type | ||
1,055,315 VND | 1 Piece(s) | 14 Day(s) | M8 | 20 | 82 | 19,5 | Female Screw Type | ||
1,285,167 VND | 1 Piece(s) | 14 Day(s) | M6 | 16 | 63 | 16,4 | Female Screw Type, Adjustable | ||
1,497,169 VND | 1 Piece(s) | 14 Day(s) | M8 | 20 | 82 | 19,5 | Female Screw Type, Adjustable |
Part Number |
---|
Loading...Tải…
Lever Material | Zinc Die Cast, Plastic Coating, Black | Support Washer Material | Plastic PA, reinforced by glass fiber. Plastic POM, reinforced by glass fiber | Screw Material | Steel, Galvanizing |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy