(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Seam polishing, blast.
Hub processing.
•Related Keywords: HALDER, lever
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | l (mm) | d1 (mm) | d2 (mm) | Category |
---|---|---|---|---|---|---|---|---|
1,884,046 VND | 1 Piece(s) | 14 Day(s) | 63 | 10.5 | 20 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
2,020,882 VND | 1 Piece(s) | 14 Day(s) | 80 | 10.5 | 24 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
2,021,298 VND | 1 Piece(s) | 14 Day(s) | 80 | 12.6 | 24 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
2,204,423 VND | 1 Piece(s) | 14 Day(s) | 100 | 12.6 | 28 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
2,205,537 VND | 1 Piece(s) | 14 Day(s) | 100 | 14.7 | 28 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
2,623,347 VND | 1 Piece(s) | 14 Day(s) | 125 | 14.7 | 34 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
2,623,347 VND | 1 Piece(s) | 14 Day(s) | 125 | 17.9 | 34 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
3,192,552 VND | 1 Piece(s) | 14 Day(s) | 160 | 17.9 | 38 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
3,192,552 VND | 1 Piece(s) | 14 Day(s) | 160 | 20 | 38 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
4,615,252 VND | 1 Piece(s) | 14 Day(s) | 200 | 20 | 44 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
4,615,252 VND | 1 Piece(s) | 14 Day(s) | 200 | 23.1 | 44 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
5,841,232 VND | 1 Piece(s) | 14 Day(s) | 250 | 23.1 | 48 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
5,841,232 VND | 1 Piece(s) | 14 Day(s) | 250 | 25.3 | 48 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
1,495,765 VND | 1 Piece(s) | 14 Day(s) | 63 | 10.5 | 20 | Fixed Handle EH 24450., DIN 39 F Type | ||
1,660,093 VND | 1 Piece(s) | 14 Day(s) | 80 | 10.5 | 24 | Fixed Handle EH 24450., DIN 39 F Type | ||
1,660,509 VND | 1 Piece(s) | 14 Day(s) | 80 | 12.6 | 24 | Fixed Handle EH 24450., DIN 39 F Type | ||
1,822,568 VND | 1 Piece(s) | 14 Day(s) | 100 | 12.6 | 28 | Fixed Handle EH 24450., DIN 39 F Type | ||
1,819,925 VND | 1 Piece(s) | 14 Day(s) | 100 | 14.7 | 28 | Fixed Handle EH 24450., DIN 39 F Type | ||
2,228,357 VND | 1 Piece(s) | 14 Day(s) | 125 | 14.7 | 34 | Fixed Handle EH 24450., DIN 39 F Type | ||
2,226,825 VND | 1 Piece(s) | 14 Day(s) | 125 | 17.9 | 34 | Fixed Handle EH 24450., DIN 39 F Type | ||
2,695,905 VND | 1 Piece(s) | 14 Day(s) | 160 | 17.9 | 38 | Fixed Handle EH 24450., DIN 39 F Type | ||
2,695,905 VND | 1 Piece(s) | 14 Day(s) | 160 | 20 | 38 | Fixed Handle EH 24450., DIN 39 F Type | ||
3,803,040 VND | 1 Piece(s) | 14 Day(s) | 200 | 20 | 44 | Fixed Handle EH 24450., DIN 39 F Type | ||
3,803,040 VND | 1 Piece(s) | 14 Day(s) | 200 | 23.1 | 44 | Fixed Handle EH 24450., DIN 39 F Type | ||
5,142,548 VND | 1 Piece(s) | 14 Day(s) | 250 | 23.1 | 48 | Fixed Handle EH 24450., DIN 39 F Type | ||
5,142,548 VND | 1 Piece(s) | 14 Day(s) | 250 | 25.3 | 48 | Fixed Handle EH 24450., DIN 39 F Type |
Part Number |
---|
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy