(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
・ Quick Plug Coupling, in which rotation angle and lateral offset are compensated without axial motion, is applied in a variety of ways, such as straight motion instead of straight line.
・ It is compact with non-releasing parts.
・ Rugged and Compact design, Non-Stretchable Parts.
•Related Keywords: HALDER, flange type, coupling / shaft joint
Part Number |
---|
25100.0406 |
25100.0408 |
25100.0410 |
25100.0412 |
25100.0416 |
25100.0420 |
25100.0430 |
25100.0432 |
25100.0436 |
25100.0440 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | d1 (mm) | d2 (mm) | Maximum Tension and Compressive Load (kN) | l1 (mm) | l2 (mm) |
---|---|---|---|---|---|---|---|---|---|
3,887,795 VND | 1 Piece(s) | 14 Day(s) | M6 | 24.5 | 2.5 | 52 | 14 | ||
4,193,352 VND | 1 Piece(s) | 14 Day(s) | M8 | 30 | 4.5 | 63 | 18 | ||
5,643,574 VND | 1 Piece(s) | 14 Day(s) | M10 | 44 | 6.5 | 81 | 22 | ||
5,712,692 VND | 1 Piece(s) | 14 Day(s) | M12 | 44 | 10 | 85 | 26 | ||
8,001,709 VND | 1 Piece(s) | 14 Day(s) | M16 | 60 | 18 | 121 | 34 | ||
8,057,066 VND | 1 Piece(s) | 14 Day(s) | M20 | 60 | 30 | 129 | 42 | ||
5,643,574 VND | 1 Piece(s) | 14 Day(s) | M10 x 1.25 | 44 | 6.5 | 81 | 22 | ||
5,712,692 VND | 1 Piece(s) | 14 Day(s) | M12 x 1.25 | 44 | 10 | 85 | 26 | ||
8,001,709 VND | 1 Piece(s) | 14 Day(s) | M16 x 1.5 | 60 | 18 | 121 | 34 | ||
8,057,066 VND | 1 Piece(s) | 14 Day(s) | M20 x 1.5 | 60 | 30 | 129 | 42 |
Part Number |
---|
Loading...Tải…
Type | Others | Claw Material | Heat Treated Steel, Heat Treatment, Phosphate Treatment | Sheet Material | Heat Treated Steel, Heat Treatment, Phosphate Treatment |
---|---|---|---|---|---|
Coupling Part Material | Heat Treated Steel, Nitrate Treatment, Black | Nut Material | Heat Treated Steel, Phosphate Treatment | Lock Nut Material | Steel, Black (ISO 4035/8675) |
Spring Material | Stainless Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy