(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
For height adjustment and installation of the machine when the installation surface is not parallel.
Fine pitch screws are mounted on the self-combining height adjusting parts for vertical adjustments.
All elements have through bores for fastening purposes.
The swivel lock acts as the maximum adjustment height limit.
Part Number |
---|
25120.0206 |
25120.0212 |
25120.0214 |
25120.0216 |
25120.0222 |
25120.0224 |
25120.0226 |
25120.0232 |
25120.0234 |
25120.0236 |
25120.0242 |
25120.0244 |
25120.0246 |
25120.0981 |
25120.0982 |
25120.0983 |
25120.0984 |
25120.0985 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
4,113,288 VND | 1 Piece(s) | 6 Day(s) | ||
4,408,211 VND | 1 Piece(s) | 14 Day(s) | ||
4,408,211 VND | 1 Piece(s) | 14 Day(s) | ||
4,408,211 VND | 1 Piece(s) | 14 Day(s) | ||
4,640,584 VND | 1 Piece(s) | 14 Day(s) | ||
4,640,584 VND | 1 Piece(s) | 14 Day(s) | ||
4,640,584 VND | 1 Piece(s) | 14 Day(s) | ||
6,255,000 VND | 1 Piece(s) | 14 Day(s) | ||
6,255,000 VND | 1 Piece(s) | 14 Day(s) | ||
6,255,000 VND | 1 Piece(s) | 14 Day(s) | ||
9,638,330 VND | 1 Piece(s) | 14 Day(s) | ||
9,638,330 VND | 1 Piece(s) | 6 Day(s) | ||
9,638,330 VND | 1 Piece(s) | 14 Day(s) | ||
678,094 VND | 1 Piece(s) | 14 Day(s) | ||
677,953 VND | 1 Piece(s) | 14 Day(s) | ||
844,533 VND | 1 Piece(s) | 14 Day(s) | ||
1,104,927 VND | 1 Piece(s) | 14 Day(s) | ||
1,105,344 VND | 1 Piece(s) | 14 Day(s) |
Part Number |
---|
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy