(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Smooth Rotability and Rolling Capacity
·With Dustproof Cover
·Use Lightweight and Powerful Disk Wheels
·Robust and Reliable Braking Force
·Brake Patent Registered product
Part Number |
---|
3260R-A1-PS |
3260R-A1-RS |
3260S-A1-PS |
3260S-A1-PS-TB |
3260S-A1-RS |
3260S-A1-RS-TB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rotating/Fixed | Wheel Material | Option |
---|---|---|---|---|---|---|---|
526,185 VND | 1 Piece(s) | 6 Day(s) | Fixed | Polyurethane Steel Disk | Not Included | ||
453,292 VND | 1 Piece(s) | 6 Day(s) | Fixed | Rubber Steel Disk | Not Included | ||
574,347 VND | 1 Piece(s) | 6 Day(s) | Rotation | Polyurethane Steel Disk | Not Included | ||
605,152 VND | 1 Piece(s) | 6 Day(s) | Rotation | Polyurethane Steel Disk | Top Lock Arbor | ||
501,887 VND | 1 Piece(s) | 6 Day(s) | Rotation | Rubber Steel Disk | Not Included | ||
526,185 VND | 1 Piece(s) | 6 Day(s) | Rotation | Rubber Steel Disk | Top Lock Arbor |
Loading...Tải…
Load Range(daN) | 140.01~220.00 | Specifications (")(Ø) | 152 | Load Category | Heavy Load |
---|---|---|---|---|---|
Allowable Load(kg) | 150 | Thickness(mm) | 40 | Bearing Type | Ball |
Overall Height(mm) | 190 | Radius of Rotation(mm) | 115 | Mounting Part Type | Flat Plate Type (A1) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy