(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·High Performance Rubber Cushion Wheel
·Low Noise and Excellent Shock Absorption
Hardness 65 ± 3º (Shore A)
·No skid marks
·Bottom Protection
Part Number |
---|
2030R-A1-HTR |
2030S-A1-HTR |
2030S-A1-HTR-TB |
2040R-A1-HTR |
2040S-A1-HTR |
2040S-A1-HTR-TB |
2050R-A1-HTR |
2050S-A1-HTR |
2050S-A1-HTR-TB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specifications (") (Ø) | Allowable Load (kg) | Rotating/Fixed | Overall Height (mm) | Radius of Rotation (mm) | Option |
---|---|---|---|---|---|---|---|---|---|---|
356,968 VND | 1 Piece(s) | 6 Day(s) | 76 | 100 | Fixed | 108 | 78 | Not Included | ||
383,870 VND | 1 Piece(s) | 6 Day(s) | 76 | 100 | Rotation | 108 | 78 | Not Included | ||
407,733 VND | 1 Piece(s) | 6 Day(s) | 76 | 100 | Rotation | 108 | 78 | Top Lock Arbor | ||
386,907 VND | 1 Piece(s) | 6 Day(s) | 101 | 110 | Fixed | 130 | 89 | Not Included | ||
419,883 VND | 1 Piece(s) | 6 Day(s) | 101 | 110 | Rotation | 130 | 89 | Not Included | ||
464,572 VND | 1 Piece(s) | 6 Day(s) | 101 | 110 | Rotation | 130 | 89 | Top Lock Arbor | ||
442,445 VND | 1 Piece(s) | 6 Day(s) | 127 | 120 | Fixed | 156 | 102 | Not Included | ||
478,892 VND | 1 Piece(s) | 6 Day(s) | 127 | 120 | Rotation | 156 | 102 | Not Included | ||
506,225 VND | 1 Piece(s) | 6 Day(s) | 127 | 120 | Rotation | 156 | 102 | Top Lock Arbor |
Loading...Tải…
Thickness(mm) | 28 | Mounting Part Type | Flat Plate Type (A1) |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy