(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
HAN SUNG standard packing designed only for Load Seal .
-Through the use of urethane for packing materials , excellent wear resistance, sealing performance are maintained. Usable for the wide range of pressure.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | O.D. (Ø) | I.D. (Ø) | Height h |
---|---|---|---|---|---|---|---|---|
236,589 VND | 1 Piece(s) | 35 Day(s) | 6.3 | 14.3 | 5 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 6.3 | 16.3 | 6 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 6.3 | 16.3 | 7.5 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 6.3 | 16.3 | 8 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 8 | 18 | 7.5 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 8 | 18 | 6 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 8 | 18 | 8 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 9 | 17 | 5 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 9 | 19 | 6 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 9 | 19 | 7.5 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 9 | 19 | 8 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 10 | 20 | 7.5 | |||
236,589 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 35 Day(s) | 10 | 18 | 5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 10 | 20 | 8 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 11.2 | 19.2 | 5 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 11.2 | 21.2 | 6 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 11.2 | 21.2 | 7.5 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 11.2 | 21.2 | 8 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 12.5 | 20.5 | 5 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 12.5 | 22.5 | 6 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 12.5 | 22.5 | 7.5 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 12.5 | 22.5 | 8 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 14 | 24 | 7.5 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 14 | 22 | 5 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 14 | 24 | 6 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 14 | 24 | 8 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 15 | 28 | 10 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 15 | 23 | 5 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 15 | 25 | 6 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 15 | 28 | 8 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 15 | 25 | 8 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 16 | 26 | 7.5 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 16 | 24 | 5 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 16 | 26 | 6 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 16 | 26 | 8 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 18 | 31 | 10 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 18 | 28 | 6 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 18 | 28 | 8 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 18 | 31 | 8 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 20 | 33 | 10 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 20 | 30 | 6 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 20 | 30 | 8 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 20 | 33 | 8 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 22.4 | 35 | 10 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 25 | 32.4 | 10 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 22.4 | 32.4 | 6 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 22.4 | 32.4 | 8 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 22.4 | 32.4 | 8 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 25 | 38 | 10 | |||
318,626 VND | 1 Piece(s) | 14 Day(s) | 25 | 35 | 6 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 25 | 38 | 8 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 25 | 40 | 9 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 25 | 40 | 10 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 27 | 40 | 10 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 28 | 41 | 10 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 28 | 38 | 6 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 28 | 38 | 8 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 28 | 41 | 8 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 28 | 43 | 9 | |||
236,589 VND | 1 Piece(s) | 35 Day(s) | 28 | 43 | 10 |
Part Number |
---|
Loading...Tải…
Hardness | 94 | Material | Urethane | Operating Temperature Range(℃) | -35-+100 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy