(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
-Prevents dust entering from the outside to protect ROD and maintain packing function.
-Selects dust seal depending on packing type and working conditions.
-Possible to be mounted in the double lip rubber body groove.
Excellent in preventing oil leak.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | O.D. (Ø) | I.D. (Ø) | Thickness t | Height h |
---|---|---|---|---|---|---|---|---|
236,589 VND | 1 Piece(s) | 35 Day(s) | 20.5 | 12.5 | 4.5 | 6 | ||
305,860 VND | 1 Piece(s) | 8 Day(s) | 22 | 14 | 4.5 | 6 | ||
258,132 VND | 1 Piece(s) | 8 Day(s) | 24 | 16 | 4.5 | 6 | ||
258,132 VND | 1 Piece(s) | 8 Day(s) | 26 | 18 | 4.5 | 6 | ||
258,132 VND | 1 Piece(s) | 8 Day(s) | 28 | 20 | 4.5 | 6 | ||
262,470 VND | 1 Piece(s) | 8 Day(s) | 30 | 22 | 4.5 | 6 | ||
258,132 VND | 1 Piece(s) | 8 Day(s) | 30.4 | 22.4 | 4.5 | 6 | ||
258,132 VND | 1 Piece(s) | 8 Day(s) | 33 | 25 | 4.5 | 6 | ||
258,132 VND | 1 Piece(s) | 8 Day(s) | 36 | 28 | 4.5 | 6 | ||
260,302 VND | 1 Piece(s) | 8 Day(s) | 38 | 30 | 5 | 6.5 | ||
260,302 VND | 1 Piece(s) | 8 Day(s) | 39.5 | 31.5 | 5 | 6.5 | ||
262,470 VND | 1 Piece(s) | 8 Day(s) | 40 | 32 | 5 | 6.5 | ||
260,302 VND | 1 Piece(s) | 8 Day(s) | 43 | 35 | 5 | 6.5 | ||
260,302 VND | 1 Piece(s) | 8 Day(s) | 43.5 | 35.5 | 5 | 6.5 | ||
305,860 VND | 1 Piece(s) | 8 Day(s) | 44 | 36 | 5 | 6.5 | ||
262,470 VND | 1 Piece(s) | 8 Day(s) | 48 | 40 | 5 | 6.5 | ||
262,470 VND | 1 Piece(s) | 8 Day(s) | 53 | 45 | 5 | 6.5 | ||
264,640 VND | 1 Piece(s) | 8 Day(s) | 58 | 50 | 5 | 6.5 | ||
264,640 VND | 1 Piece(s) | 8 Day(s) | 61 | 53 | 5 | 6.5 | ||
266,808 VND | 1 Piece(s) | 8 Day(s) | 63 | 55 | 5 | 6.5 | ||
266,808 VND | 1 Piece(s) | 8 Day(s) | 64 | 56 | 5 | 6.5 | ||
266,808 VND | 1 Piece(s) | 8 Day(s) | 68 | 60 | 5 | 6.5 | ||
266,808 VND | 1 Piece(s) | 8 Day(s) | 71 | 63 | 5 | 6.5 | ||
266,808 VND | 1 Piece(s) | 8 Day(s) | 73 | 65 | 5 | 6.5 | ||
318,875 VND | 1 Piece(s) | 8 Day(s) | 77 | 67 | 5 | 6.5 | ||
268,978 VND | 1 Piece(s) | 8 Day(s) | 80 | 70 | 6 | 8 | ||
268,978 VND | 1 Piece(s) | 8 Day(s) | 81 | 71 | 6 | 8 | ||
275,487 VND | 1 Piece(s) | 8 Day(s) | 85 | 75 | 6 | 8 | ||
275,487 VND | 1 Piece(s) | 8 Day(s) | 90 | 80 | 6 | 8 | ||
284,165 VND | 1 Piece(s) | 8 Day(s) | 95 | 85 | 6 | 8 | ||
284,165 VND | 1 Piece(s) | 8 Day(s) | 100 | 90 | 6 | 8 | ||
284,165 VND | 1 Piece(s) | 8 Day(s) | 105 | 95 | 6 | 8 | ||
284,165 VND | 1 Piece(s) | 8 Day(s) | 110 | 100 | 6 | 8 | ||
284,165 VND | 1 Piece(s) | 8 Day(s) | 115 | 105 | 6 | 8 | ||
288,502 VND | 1 Piece(s) | 8 Day(s) | 116 | 106 | 6 | 8 | ||
288,502 VND | 1 Piece(s) | 8 Day(s) | 120 | 110 | 6 | 8 | ||
288,502 VND | 1 Piece(s) | 8 Day(s) | 122 | 112 | 6 | 8 | ||
327,555 VND | 1 Piece(s) | 8 Day(s) | 125 | 115 | 6 | 8 | ||
336,230 VND | 1 Piece(s) | 8 Day(s) | 128 | 118 | 6 | 8 | ||
297,180 VND | 1 Piece(s) | 8 Day(s) | 138 | 125 | 7 | 9.5 | ||
305,860 VND | 1 Piece(s) | 8 Day(s) | 145 | 132 | 7 | 9.5 | ||
314,537 VND | 1 Piece(s) | 8 Day(s) | 153 | 140 | 7 | 9.5 | ||
318,875 VND | 1 Piece(s) | 8 Day(s) | 158 | 145 | 7 | 9.5 | ||
323,213 VND | 1 Piece(s) | 8 Day(s) | 163 | 150 | 7 | 9.5 | ||
327,555 VND | 1 Piece(s) | 8 Day(s) | 173 | 160 | 7 | 9.5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 174 | 160 | 7 | 9.5 | ||
327,555 VND | 1 Piece(s) | 8 Day(s) | 178 | 165 | 7 | 9.5 | ||
501,107 VND | 1 Piece(s) | 8 Day(s) | 183 | 170 | 11 | 14 | ||
388,298 VND | 1 Piece(s) | 8 Day(s) | 188 | 175 | 7 | 9.5 | ||
388,298 VND | 1 Piece(s) | 8 Day(s) | 193 | 180 | 7 | 9.5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 194 | 180 | 7 | 9.5 | ||
392,637 VND | 1 Piece(s) | 8 Day(s) | 213 | 200 | 7 | 9.5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 218 | 205 | 7 | 9.5 | ||
396,975 VND | 1 Piece(s) | 8 Day(s) | 223 | 210 | 7 | 9.5 | ||
466,397 VND | 1 Piece(s) | 8 Day(s) | 237 | 224 | 7 | 9.5 | ||
475,077 VND | 1 Piece(s) | 8 Day(s) | 256 | 240 | 10 | 13 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 266 | 250 | 9 | 12 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 296 | 280 | 9 | 12 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 375 | 355 | 10 | 14 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 520 | 500 | 11.5 | 15.5 |
Part Number |
---|
Loading...Tải…
Hardness | 90 | Material | NBR | Operating Temperature Range(℃) | -30-+100 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy