(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Application | For Sequencers | Applicable Series | FX3G |
---|---|---|---|
Note | 8 Point Analog Volume Function Expanding Board for FX3G Sequencers | - | - |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Application | For Sequencers | Applicable Series | FX3G |
---|---|---|---|
Note | 8 Point Analog Volume Function Expanding Board for FX3G Sequencers | - | - |
Loading...Tải…
Application | For Sequencers | Applicable Series | FX3G |
---|---|---|---|
Note | 8 Point Analog Volume Function Expanding Board for FX3G Sequencers | - | - |
MELSEC-F series, optional 8-point analog volume extension board for training
Loading...Tải…
Application | For Sequencers | Applicable Series | FX3G |
---|---|---|---|
Note | 8 Point Analog Volume Function Expanding Board for FX3G Sequencers | - | - |
Loading...Tải…
Application | For Sequencers | Applicable Series | FX3G |
---|---|---|---|
Note | 8 Point Analog Volume Function Expanding Board for FX3G Sequencers | - | - |
MELSEC-F Series 8-Point Analog Volume Function Expansion Board Image
Applicable Sequencers | When connecting FX3S, FX3G and FX3S, the function expansion board can’t be used with the FX3S-CNV-ADP. |
---|---|
Applications | Additional 8 points can be added in addition to the 2-point built-in volume. |
Part Number |
---|
FX3G-8AV-BD |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
468,750 VND | 1 Piece(s) | Quote |
Part Number |
---|
Application | For Sequencers | Applicable Series | FX3G | Note | 8 Point Analog Volume Function Expanding Board for FX3G Sequencers |
---|
Please check the type/dimensions/specifications of the part FX3G-8AV-BD in the MELSEC-F Series 8-Point Analog Volume Extension Board series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FX3G-8AV-BD trong chuỗi MELSEC-F Series 8-Point Analog Volume Extension Board.