(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Pkg. (2000 pc(s). included)Bao gồm 2000 chiếc.
This is standard price, please register to see the actual price
Material | Nylon | Color | White |
---|---|---|---|
Hole Size(mm) | 3.1 | Material Thickness | 3 |
Head Height | 1.4 | Head Thickness | Ø7.4 |
Body Length | 12.8 | - | - |
Pkg. (2000 pc(s). included)Bao gồm 2000 chiếc.
This is standard price, please register to see the actual price
Pkg. (2000 pc(s). included)Bao gồm 2000 chiếc.
This is standard price, please register to see the actual price
Pkg. (2000 pc(s). included)Bao gồm 2000 chiếc.
This is standard price, please register to see the actual price
Pkg. (2000 pc(s). included)Bao gồm 2000 chiếc.
This is standard price, please register to see the actual price
Pkg. (2000 pc(s). included)Bao gồm 2000 chiếc.
This is standard price, please register to see the actual price
Material | Nylon | Color | White |
---|---|---|---|
Hole Size(mm) | 3.1 | Material Thickness | 3 |
Head Height | 1.4 | Head Thickness | Ø7.4 |
Body Length | 12.8 | - | - |
Pkg. (2000 pc(s). included)Bao gồm 2000 chiếc.
This is standard price, please register to see the actual price
Material | Nylon | Color | White |
---|---|---|---|
Hole Size(mm) | 3.1 | Material Thickness | 3 |
Head Height | 1.4 | Head Thickness | Ø7.4 |
Body Length | 12.8 | - | - |
[Features]
・Nameplate made of Nylon on the Mounted Button
・Related Keywords: JEONO, JEONO Electricity, Binding Band, Nameplate Pin,
Pkg. (2000 pc(s). included)Bao gồm 2000 chiếc.
This is standard price, please register to see the actual price
Material | Nylon | Color | White |
---|---|---|---|
Hole Size(mm) | 3.1 | Material Thickness | 3 |
Head Height | 1.4 | Head Thickness | Ø7.4 |
Body Length | 12.8 | - | - |
Pkg. (2000 pc(s). included)Bao gồm 2000 chiếc.
This is standard price, please register to see the actual price
Material | Nylon | Color | White |
---|---|---|---|
Hole Size(mm) | 3.1 | Material Thickness | 3 |
Head Height | 1.4 | Head Thickness | Ø7.4 |
Body Length | 12.8 | - | - |
Part Number |
---|
JOMB-31 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|---|
620,470 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 10 Day(s) |
Part Number |
---|
Material | Nylon | Color | White | Hole Size(mm) | 3.1 |
---|---|---|---|---|---|
Material Thickness | 3 | Head Height | 1.4 | Head Thickness | Ø7.4 |
Body Length | 12.8 |
Please check the type/dimensions/specifications of the part JOMB-31 in the Nameplate Pin (Mounting Button) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JOMB-31 trong chuỗi Nameplate Pin (Mounting Button).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy