(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HR705-2P-AC220V |
HR705-2P-DC12V |
HR705-2P-DC24V |
HR705-2PL-AC220V |
HR705-2PL-DC12V |
HR705-2PL-DC24V |
HR705-4P-AC220V |
HR705-4P-DC12V |
HR705-4P-DC24V |
HR705-4PL-DC12V |
HR705-4PL-DC24V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Contact Configuration | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Maximum energizing current | Maximum switching capacity | Power Consumption | Coil Resistance (Ω±10%) | Minimum operating voltage (VDC) | Maximum cut-off voltage (VDC) | Maximum voltage (VDC) | Rated Power | Option | Maximum cut-off voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
302,037 VND | 1 Piece(s) | 5 Day(s) | 2c | 5 | - | 220 | 5A | 1,200VA | Approx. 0.9 VA-1.2 VA (60 Hz) | 12,950 | 176 | 66 | 242 | 0.9 to 1.2 (60Hz) approx. | - | 30% of rated voltage | ||
302,037 VND | 1 Piece(s) | 5 Day(s) | 2c | 5 | 12 | - | 5A | 120W | Approx. 0.9 W | 160 | 9.6 | 1.2 | 13.2 | 0.9approx. | - | 10% of rated voltage | ||
302,037 VND | 1 Piece(s) | 4 Day(s) | 2c | 5 | 24 | - | 5A | 120W | Approx. 0.9 W | 650 | 19.2 | 2.4 | 26.4 | 0.9approx. | - | 10% of rated voltage | ||
309,463 VND | 1 Piece(s) | 5 Day(s) | 2c | 5 | - | 220 | 5A | 1,200VA | Approx. 0.9 VA-1.2 VA (60 Hz) | 12,950 | 176 | 66 | 242 | 0.9 to 1.2 (60Hz) approx. | LED indicator | 30% of rated voltage | ||
309,463 VND | 1 Piece(s) | 5 Day(s) | 2c | 5 | 12 | - | 5A | 120W | Approx. 0.9 W | 160 | 9.6 | 1.2 | 13.2 | 0.9approx. | LED indicator | 10% of rated voltage | ||
309,463 VND | 1 Piece(s) | 5 Day(s) | 2c | 5 | 24 | - | 5A | 120W | Approx. 0.9 W | 650 | 19.2 | 2.4 | 26.4 | 0.9approx. | LED indicator | 10% of rated voltage | ||
312,855 VND | 1 Piece(s) | 4 Day(s) | 4c | 3 | - | 220 | 3A | 720VA | Approx. 0.9 VA-1.2 VA (60 Hz) | 12,950 | 176 | 66 | 242 | 0.9 to 1.2 (60Hz) approx. | - | 30% of rated voltage | ||
312,855 VND | 1 Piece(s) | 5 Day(s) | 4c | 3 | 12 | - | 3A | 72W | Approx. 0.9 W | 160 | 9.6 | 1.2 | 13.2 | 0.9approx. | - | 10% of rated voltage | ||
312,855 VND | 1 Piece(s) | 4 Day(s) | 4c | 3 | 24 | - | 3A | 72W | Approx. 0.9 W | 650 | 19.2 | 2.4 | 26.4 | 0.9approx. | - | 10% of rated voltage | ||
319,819 VND | 1 Piece(s) | 5 Day(s) | 4c | 3 | 12 | - | 3A | 72W | Approx. 0.9 W | 160 | 9.6 | 1.2 | 13.2 | 0.9approx. | LED indicator | 10% of rated voltage | ||
323,827 VND | 1 Piece(s) | 4 Day(s) | 4c | 3 | 24 | - | 3A | 72W | Approx. 0.9 W | 650 | 19.2 | 2.4 | 26.4 | 0.9approx. | LED indicator | 10% of rated voltage |
Loading...Tải…
Application | Signal | Dimension height(mm) | 21 | Dimension width(mm) | 27 |
---|---|---|---|---|---|
Dimension depth(mm) | 35 | Contact Point Material | AgCdO | Initial contact resistance | 50mΩmax. |
Maximum switching voltage | 125VDC, 250VAC | Minimum switching rating | 100mA 5VDC | Voltage specifications | 12VDC ~ 110VDC, 12VAC ~ 240VAC |
Insulation resistance | 100MΩ min. (500VDC) | Withstand Voltage | For 1 min 1,000 VACrms | Lifespan | 1,000,000 or more |
Operating Ambient Temperature | -35°C – +55°C (Non-freezing) | Operating Ambient Humidity | 35% ~ 80% RH | Minimum operating voltage | 80% of rated voltage |
Operating Time | Up to 5 ms at rated voltage | Cut-off time | Up to 5 ms at rated voltage | Vibration resistant | 10-55 Hz (Amplitude: 1.5 mm) |
Impact | 10G min. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy