(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LEL-02-1 |
LEL-04-1 |
LEL-04-2 |
LES-02-2 |
LES-04-1 |
LES-04-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Optional Stages | Return Method | Type |
---|---|---|---|---|---|---|---|
771,821 VND | 1 Piece(s) | 4 Day(s) | Stage 2 | Automatic return | Round Long Lever | ||
833,458 VND | 1 Piece(s) | 4 Day(s) | Stage 4 | Automatic return | Round Long Lever | ||
833,458 VND | 1 Piece(s) | 5 Day(s) | Stage 4 | Manual Return | Round Long Lever | ||
771,821 VND | 1 Piece(s) | 5 Day(s) | Stage 2 | Manual Return | Lever | ||
833,458 VND | 1 Piece(s) | 5 Day(s) | Stage 4 | Automatic return | Lever | ||
833,458 VND | 1 Piece(s) | 5 Day(s) | Stage 4 | Manual Return | Lever |
Loading...Tải…
Rated Insulation Voltage | 600V | Rated through current | 3 A 250 V a.c | Insulation resistance | 100mΩ(500V d.c) |
---|---|---|---|---|---|
Withstand Voltage | 2,500 V a.c, for 1 min (between Charging Part and Non-Charging Part) | Contact Resistance | 20 MΩ or less (for Shipping) | Mechanical life | 500 thousand times or more |
Electrical life | 100,000 times or more | Operating Ambient Temperature | -20~50 ℃ | Operating Ambient Humidity | 45~85% R.H |
Construction of contacts | Basic Contact 1a by direction |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy