(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Shape | Direct mounting of DIN rail | Capacity(W) | 120 |
---|---|---|---|
Single/multi | Single | Input Voltage | Only for AC |
Output voltage (Single only) | DC24V | Rated output current (single only)(A) | 5 |
Input/output terminal shape | Screw | Dimension height(mm) | 132 |
Dimension width(mm) | 50 | Dimension depth(mm) | 110 |
Voltage | 100-240VAC(85-264VAC) | Frequency | 50/60Hz |
Show MoreXem thêm | |||
Efficiency | 80% or more | Power Factor | 0.9 or more |
Current Consumption | 1.9 A or less | Power Factor Compensation Circuit | guts |
Voltage variable range | ±5% or less | Input Change Rate | ±0.5% or less |
Load change rate | ±1% or less | ripple | ±1% or less |
Uptime | 1,000 ms or less | Retention time | 10 ms or less |
Inrush Current limit | 25 A or less (100 VAC), 40 A or less (240 VAC) | Output Overcurrent Limit | 105% or more |
Output Overvoltage Limit | 30.0V±10% | Output short-circuit protection | 10 ms or less |
Output low voltage indication | 20.0V±10% | Output indicator | Green LED |
Output low-voltage indicator | Red LED | Insulation resistance | 100 MΩ or more (500 VDC Megger, between all input terminals and all output terminals) |
Withstand Voltage | For 1 minute at 3,000 VAC 50/60 Hz (between all input terminals and all output terminals)/1,500 VAC at 50/60 Hz for 1 minute (between all input terminals and F G) | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 2 hours |
Impact resistance | 300 m/s² (approximately 30 G) 3 times for each X, Y, Z direction | Electromagnetic immunity (EMS) | Suitable for EN61000-6-2 |
Electromagnetic interference (EMI) | Suitable for EN61000-6-4 | Safety Standard | IEC60950, IEC50178 Applicable |
Operating Ambient Temperature(℃) | -10 - 50, for storage: -25 - 65 | Operating Ambient Humidity(%RH) | 25-85, for storage: 25-90 |
Protection structure | IP20 (IEC standard) | Weight(g) | Approx. 570 (body about 466) |
Show LessHiện ít hơn |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Shape | Direct mounting of DIN rail | Capacity(W) | 120 |
---|---|---|---|
Single/multi | Single | Input Voltage | Only for AC |
Output voltage (Single only) | DC24V | Rated output current (single only)(A) | 5 |
Input/output terminal shape | Screw | Dimension height(mm) | 132 |
Dimension width(mm) | 50 | Dimension depth(mm) | 110 |
Voltage | 100-240VAC(85-264VAC) | Frequency | 50/60Hz |
Show MoreXem thêm | |||
Efficiency | 80% or more | Power Factor | 0.9 or more |
Current Consumption | 1.9 A or less | Power Factor Compensation Circuit | guts |
Voltage variable range | ±5% or less | Input Change Rate | ±0.5% or less |
Load change rate | ±1% or less | ripple | ±1% or less |
Uptime | 1,000 ms or less | Retention time | 10 ms or less |
Inrush Current limit | 25 A or less (100 VAC), 40 A or less (240 VAC) | Output Overcurrent Limit | 105% or more |
Output Overvoltage Limit | 30.0V±10% | Output short-circuit protection | 10 ms or less |
Output low voltage indication | 20.0V±10% | Output indicator | Green LED |
Output low-voltage indicator | Red LED | Insulation resistance | 100 MΩ or more (500 VDC Megger, between all input terminals and all output terminals) |
Withstand Voltage | For 1 minute at 3,000 VAC 50/60 Hz (between all input terminals and all output terminals)/1,500 VAC at 50/60 Hz for 1 minute (between all input terminals and F G) | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 2 hours |
Impact resistance | 300 m/s² (approximately 30 G) 3 times for each X, Y, Z direction | Electromagnetic immunity (EMS) | Suitable for EN61000-6-2 |
Electromagnetic interference (EMI) | Suitable for EN61000-6-4 | Safety Standard | IEC60950, IEC50178 Applicable |
Operating Ambient Temperature(℃) | -10 - 50, for storage: -25 - 65 | Operating Ambient Humidity(%RH) | 25-85, for storage: 25-90 |
Protection structure | IP20 (IEC standard) | Weight(g) | Approx. 570 (body about 466) |
Show LessHiện ít hơn |
Loading...Tải…
Shape | Direct mounting of DIN rail | Capacity(W) | 120 |
---|---|---|---|
Single/multi | Single | Input Voltage | Only for AC |
Output voltage (Single only) | DC24V | Rated output current (single only)(A) | 5 |
Input/output terminal shape | Screw | Dimension height(mm) | 132 |
Dimension width(mm) | 50 | Dimension depth(mm) | 110 |
Voltage | 100-240VAC(85-264VAC) | Frequency | 50/60Hz |
Show MoreXem thêm | |||
Efficiency | 80% or more | Power Factor | 0.9 or more |
Current Consumption | 1.9 A or less | Power Factor Compensation Circuit | guts |
Voltage variable range | ±5% or less | Input Change Rate | ±0.5% or less |
Load change rate | ±1% or less | ripple | ±1% or less |
Uptime | 1,000 ms or less | Retention time | 10 ms or less |
Inrush Current limit | 25 A or less (100 VAC), 40 A or less (240 VAC) | Output Overcurrent Limit | 105% or more |
Output Overvoltage Limit | 30.0V±10% | Output short-circuit protection | 10 ms or less |
Output low voltage indication | 20.0V±10% | Output indicator | Green LED |
Output low-voltage indicator | Red LED | Insulation resistance | 100 MΩ or more (500 VDC Megger, between all input terminals and all output terminals) |
Withstand Voltage | For 1 minute at 3,000 VAC 50/60 Hz (between all input terminals and all output terminals)/1,500 VAC at 50/60 Hz for 1 minute (between all input terminals and F G) | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 2 hours |
Impact resistance | 300 m/s² (approximately 30 G) 3 times for each X, Y, Z direction | Electromagnetic immunity (EMS) | Suitable for EN61000-6-2 |
Electromagnetic interference (EMI) | Suitable for EN61000-6-4 | Safety Standard | IEC60950, IEC50178 Applicable |
Operating Ambient Temperature(℃) | -10 - 50, for storage: -25 - 65 | Operating Ambient Humidity(%RH) | 25-85, for storage: 25-90 |
Protection structure | IP20 (IEC standard) | Weight(g) | Approx. 570 (body about 466) |
Show LessHiện ít hơn |
Loading...Tải…
Shape | Direct mounting of DIN rail | Capacity(W) | 120 |
---|---|---|---|
Single/multi | Single | Input Voltage | Only for AC |
Output voltage (Single only) | DC24V | Rated output current (single only)(A) | 5 |
Input/output terminal shape | Screw | Dimension height(mm) | 132 |
Dimension width(mm) | 50 | Dimension depth(mm) | 110 |
Voltage | 100-240VAC(85-264VAC) | Frequency | 50/60Hz |
Show MoreXem thêm | |||
Efficiency | 80% or more | Power Factor | 0.9 or more |
Current Consumption | 1.9 A or less | Power Factor Compensation Circuit | guts |
Voltage variable range | ±5% or less | Input Change Rate | ±0.5% or less |
Load change rate | ±1% or less | ripple | ±1% or less |
Uptime | 1,000 ms or less | Retention time | 10 ms or less |
Inrush Current limit | 25 A or less (100 VAC), 40 A or less (240 VAC) | Output Overcurrent Limit | 105% or more |
Output Overvoltage Limit | 30.0V±10% | Output short-circuit protection | 10 ms or less |
Output low voltage indication | 20.0V±10% | Output indicator | Green LED |
Output low-voltage indicator | Red LED | Insulation resistance | 100 MΩ or more (500 VDC Megger, between all input terminals and all output terminals) |
Withstand Voltage | For 1 minute at 3,000 VAC 50/60 Hz (between all input terminals and all output terminals)/1,500 VAC at 50/60 Hz for 1 minute (between all input terminals and F G) | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 2 hours |
Impact resistance | 300 m/s² (approximately 30 G) 3 times for each X, Y, Z direction | Electromagnetic immunity (EMS) | Suitable for EN61000-6-2 |
Electromagnetic interference (EMI) | Suitable for EN61000-6-4 | Safety Standard | IEC60950, IEC50178 Applicable |
Operating Ambient Temperature(℃) | -10 - 50, for storage: -25 - 65 | Operating Ambient Humidity(%RH) | 25-85, for storage: 25-90 |
Protection structure | IP20 (IEC standard) | Weight(g) | Approx. 570 (body about 466) |
Show LessHiện ít hơn |
Loading...Tải…
Shape | Direct mounting of DIN rail | Capacity(W) | 120 |
---|---|---|---|
Single/multi | Single | Input Voltage | Only for AC |
Output voltage (Single only) | DC24V | Rated output current (single only)(A) | 5 |
Input/output terminal shape | Screw | Dimension height(mm) | 132 |
Dimension width(mm) | 50 | Dimension depth(mm) | 110 |
Voltage | 100-240VAC(85-264VAC) | Frequency | 50/60Hz |
Show MoreXem thêm | |||
Efficiency | 80% or more | Power Factor | 0.9 or more |
Current Consumption | 1.9 A or less | Power Factor Compensation Circuit | guts |
Voltage variable range | ±5% or less | Input Change Rate | ±0.5% or less |
Load change rate | ±1% or less | ripple | ±1% or less |
Uptime | 1,000 ms or less | Retention time | 10 ms or less |
Inrush Current limit | 25 A or less (100 VAC), 40 A or less (240 VAC) | Output Overcurrent Limit | 105% or more |
Output Overvoltage Limit | 30.0V±10% | Output short-circuit protection | 10 ms or less |
Output low voltage indication | 20.0V±10% | Output indicator | Green LED |
Output low-voltage indicator | Red LED | Insulation resistance | 100 MΩ or more (500 VDC Megger, between all input terminals and all output terminals) |
Withstand Voltage | For 1 minute at 3,000 VAC 50/60 Hz (between all input terminals and all output terminals)/1,500 VAC at 50/60 Hz for 1 minute (between all input terminals and F G) | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 2 hours |
Impact resistance | 300 m/s² (approximately 30 G) 3 times for each X, Y, Z direction | Electromagnetic immunity (EMS) | Suitable for EN61000-6-2 |
Electromagnetic interference (EMI) | Suitable for EN61000-6-4 | Safety Standard | IEC60950, IEC50178 Applicable |
Operating Ambient Temperature(℃) | -10 - 50, for storage: -25 - 65 | Operating Ambient Humidity(%RH) | 25-85, for storage: 25-90 |
Protection structure | IP20 (IEC standard) | Weight(g) | Approx. 570 (body about 466) |
Show LessHiện ít hơn |
Shape | Direct mounting of DIN rail | Capacity(W) | 120 | Single/multi | Single |
---|---|---|---|---|---|
Input Voltage | Only for AC | Output voltage (Single only) | DC24V | Rated output current (single only)(A) | 5 |
Input/output terminal shape | Screw | Dimension height(mm) | 132 | Dimension width(mm) | 50 |
Dimension depth(mm) | 110 | Voltage | 100-240VAC(85-264VAC) | Frequency | 50/60Hz |
Efficiency | 80% or more | Power Factor | 0.9 or more | Current Consumption | 1.9 A or less |
Power Factor Compensation Circuit | guts | Voltage variable range | ±5% or less | Input Change Rate | ±0.5% or less |
Load change rate | ±1% or less | ripple | ±1% or less | Uptime | 1,000 ms or less |
Retention time | 10 ms or less | Inrush Current limit | 25 A or less (100 VAC), 40 A or less (240 VAC) | Output Overcurrent Limit | 105% or more |
Output Overvoltage Limit | 30.0V±10% | Output short-circuit protection | 10 ms or less | Output low voltage indication | 20.0V±10% |
Output indicator | Green LED | Output low-voltage indicator | Red LED | Insulation resistance | 100 MΩ or more (500 VDC Megger, between all input terminals and all output terminals) |
Withstand Voltage | For 1 minute at 3,000 VAC 50/60 Hz (between all input terminals and all output terminals)/1,500 VAC at 50/60 Hz for 1 minute (between all input terminals and F G) | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 2 hours | Impact resistance | 300 m/s² (approximately 30 G) 3 times for each X, Y, Z direction |
Electromagnetic immunity (EMS) | Suitable for EN61000-6-2 | Electromagnetic interference (EMI) | Suitable for EN61000-6-4 | Safety Standard | IEC60950, IEC50178 Applicable |
Operating Ambient Temperature(℃) | -10 - 50, for storage: -25 - 65 | Operating Ambient Humidity(%RH) | 25-85, for storage: 25-90 | Protection structure | IP20 (IEC standard) |
Weight(g) | Approx. 570 (body about 466) |
Please check the type/dimensions/specifications of the part SPB120-24 in the Din Rail Mountable Switching Mode Power Supply series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SPB120-24 trong chuỗi Din Rail Mountable Switching Mode Power Supply.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy