(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Check the WOS for the price / Days to ship of this product.
Length(m) | 2 | Type | Coaxial |
---|---|---|---|
Detection type | Direct Reflection Type | Feature | M3 bolt |
Detection distance(mm) | 40 | Minimally Detected Object(ø) | 0.03 |
Allowable Wheel Radius | R15 | Operating Temperature(℃) | -40~70 |
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Length(m) | 2 | Type | Coaxial |
---|---|---|---|
Detection type | Direct Reflection Type | Feature | M3 bolt |
Detection distance(mm) | 40 | Minimally Detected Object(ø) | 0.03 |
Allowable Wheel Radius | R15 | Operating Temperature(℃) | -40~70 |
Check the WOS for the price / Days to ship of this product.
Length(m) | 2 | Type | Coaxial |
---|---|---|---|
Detection type | Direct Reflection Type | Feature | M3 bolt |
Detection distance(mm) | 40 | Minimally Detected Object(ø) | 0.03 |
Allowable Wheel Radius | R15 | Operating Temperature(℃) | -40~70 |
Check the WOS for the price / Days to ship of this product.
Length(m) | 2 | Type | Coaxial |
---|---|---|---|
Detection type | Direct Reflection Type | Feature | M3 bolt |
Detection distance(mm) | 40 | Minimally Detected Object(ø) | 0.03 |
Allowable Wheel Radius | R15 | Operating Temperature(℃) | -40~70 |
Check the WOS for the price / Days to ship of this product.
Length(m) | 2 | Type | Coaxial |
---|---|---|---|
Detection type | Direct Reflection Type | Feature | M3 bolt |
Detection distance(mm) | 40 | Minimally Detected Object(ø) | 0.03 |
Allowable Wheel Radius | R15 | Operating Temperature(℃) | -40~70 |
Length(m) | 2 | Type | Coaxial | Detection type | Direct Reflection Type |
---|---|---|---|---|---|
Feature | M3 bolt | Detection distance(mm) | 40 | Minimally Detected Object(ø) | 0.03 |
Allowable Wheel Radius | R15 | Operating Temperature(℃) | -40~70 |
Please check the type/dimensions/specifications of the part FD-320-F in the Optical Fiber Cable (Direct Reflection Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FD-320-F trong chuỗi Optical Fiber Cable (Direct Reflection Type).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy