(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Cable processing not required.
· Wiring identification is easy.
[Applications]
· For temporary wiring, molds, and teaching materials and other tests.
· Optimal for electrification (conduction) checks, etc.
· For electrical handling related manufacturers, and school teaching materials.
Part Number |
---|
TLA-22 |
TLA-23 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Length (L) (mm) | JAN Code | Trusco Code | Packaged content and set content |
---|---|---|---|---|---|---|---|---|---|---|
620,846 VND | 1 Pack(s) | 6 Pieces Per Package 6 Pieces Per Package | 6 Day(s) or more | - | 500 | 4523956100229 | 437-0970 | Package content: One each of red, black, green, yellow, white, and blue | ||
495,920 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 4 Day(s) or more | 10 | 1000 | 4523956100236 | 437-0988 | Bag contents: two red and two black |
Loading...Tải…
Classification | Coaxial test lead | Lead wire (SQ) | 0.3 | Note | Both ends: Mold clip S |