(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· The large opening facilitates easy clipping when connecting the battery terminal, etc.
[Applications]
· Simple soldering.
· Optimal for use with small chargers, measuring instruments, grounds, etc.
Part Number |
---|
C-631R/B |
C-681R/B |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Length (L) (mm) | Maximum opening dimensions (mm) | Rated Current (A) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
122,162 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 6 Day(s) or more | 84 | 22 | 30 | 4523956263191 | 324-8151 | ||
208,916 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 6 Day(s) or more | 115 | 25 | 50 | 4523956268196 | 324-8178 |
Loading...Tải…
Classification | Battery Clip | Packaged content and set content | Set content: red and black ×1 each |