(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Indicating Electricity meter is useful for water and Switch Boards, Control Panels, Communication Equipment, Electric and Electronic Test Equipment,
・It is used to indicate/measure the accurate voltage, current, power, reactive power, power factor frequency etc of various electrical facilities.
・Related Keywords: KYUNGBO, Kyungbo Electricity Inc, Analog Meter, Meter, Power Factor Meter
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Size (mm) | Scale Form | Input-Voltage | Accuracy Class (%) | Burden | Size (mm) | Scale Form | Input-Voltage | Accuracy Class (%) | Burden | Weight (g) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,616,840 VND | 1 Piece(s) | 7 Day(s) | 100×84 | Rectangular | 110V | 5.0 | 0.5 | - | - | - | - | - | 700 | - | ||
3,616,840 VND | 1 Piece(s) | 7 Day(s) | 100×84 | Rectangular | 220V | 5.0 | 0.5 | - | - | - | - | - | 700 | - | ||
2,188,780 VND | 1 Piece(s) | 7 Day(s) | 100×84 | Rectangular | 110V | 5.0 | 0.5 | - | - | - | - | - | 540 | - | ||
2,188,780 VND | 1 Piece(s) | 7 Day(s) | 100×84 | Rectangular | 220V | 5.0 | 0.5 | - | - | - | - | - | 540 | - | ||
2,438,385 VND | 1 Piece(s) | 7 Day(s) | 100×84 | Rectangular | 190/√3V | 5.0 | 0.5 | - | - | - | - | - | 650 | - | ||
2,438,385 VND | 1 Piece(s) | 7 Day(s) | 100×84 | Rectangular | 380/√3V | 5.0 | 0.5 | - | - | - | - | - | 650 | - | ||
3,625,189 VND | 1 Piece(s) | 7 Day(s) | 100×84 | Rectangular | 110V | 5.0 | 0.5 | - | - | - | - | - | 760 | - | ||
3,625,189 VND | 1 Piece(s) | 7 Day(s) | 100×84 | Rectangular | 220V | 5.0 | 0.5 | - | - | - | - | - | 760 | - | ||
4,117,443 VND | 1 Piece(s) | 7 Day(s) | 100×84 | Rectangular | 190/√3V | 5.0 | 0.5 | - | - | - | - | - | 930 | - | ||
4,117,443 VND | 1 Piece(s) | 7 Day(s) | 100×84 | Rectangular | 380/√3V | 5.0 | 0.5 | - | - | - | - | - | 930 | - | ||
3,614,058 VND | 1 Piece(s) | 7 Day(s) | 80×80 | Rectangular | 110V | 5.0 | 0.5 | - | - | - | - | - | 680 | - | ||
3,614,058 VND | 1 Piece(s) | 7 Day(s) | 80×80 | Rectangular | 220V | 5.0 | 0.5 | - | - | - | - | - | 680 | - | ||
3,622,406 VND | 1 Piece(s) | 7 Day(s) | 80×80 | Rectangular | 110V | 5.0 | 0.5 | - | - | - | - | - | 740 | - | ||
3,622,406 VND | 1 Piece(s) | 7 Day(s) | 80×80 | Rectangular | 220V | 5.0 | 0.5 | - | - | - | - | - | 740 | - | ||
2,185,997 VND | 1 Piece(s) | 7 Day(s) | 80×80 | Rectangular | 110V | 5.0 | 0.5 | - | - | - | - | - | 520 | - | ||
2,185,997 VND | 1 Piece(s) | 7 Day(s) | 80×80 | Rectangular | 220V | 5.0 | 0.5 | - | - | - | - | - | 520 | - | ||
2,436,993 VND | 1 Piece(s) | 7 Day(s) | 80×80 | Rectangular | 190/√3V | 5.0 | 0.5 | - | - | - | - | - | 640 | - | ||
2,436,993 VND | 1 Piece(s) | 7 Day(s) | 80×80 | Rectangular | 380/√3V | 5.0 | 0.5 | - | - | - | - | - | 640 | - | ||
3,622,406 VND | 1 Piece(s) | 7 Day(s) | 80×80 | Rectangular | 110V | 5.0 | 0.5 | - | - | - | - | - | 740 | - | ||
3,622,406 VND | 1 Piece(s) | 7 Day(s) | 80×80 | Rectangular | 220V | 5.0 | 0.5 | - | - | - | - | - | 740 | - | ||
4,114,661 VND | 1 Piece(s) | 7 Day(s) | 80×80 | Rectangular | 190/√3V | 5.0 | 0.5 | - | - | - | - | - | 910 | - | ||
4,114,661 VND | 1 Piece(s) | 7 Day(s) | 80×80 | Rectangular | 380/√3V | 5.0 | 0.5 | - | - | - | - | - | 910 | - | ||
3,622,406 VND | 1 Piece(s) | 7 Day(s) | 110×110 | Wide angle type | 110V | 5.0 | 0.5 | - | - | - | - | - | 740 | - | ||
3,622,406 VND | 1 Piece(s) | 7 Day(s) | 110×110 | Wide angle type | 220V | 5.0 | 0.5 | - | - | - | - | - | 740 | - | ||
3,630,755 VND | 1 Piece(s) | 7 Day(s) | 110×110 | Wide angle type | 110V | 5.0 | 0.5 | - | - | - | - | - | 800 | - | ||
2,224,960 VND | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | 110 x 110 | Wide Angle Type | 110V | 5.0 | 0.5 | - | 800 | ||
2,224,960 VND | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | 110 x 110 | Wide Angle Type | 220V | 5.0 | 0.5 | - | 800 | ||
2,482,914 VND | 1 Piece(s) | 7 Day(s) | 110×110 | Wide angle type | 190/√3V | 5.0 | 0.5 | - | - | - | - | - | 970 | - | ||
2,482,914 VND | 1 Piece(s) | 7 Day(s) | 110×110 | Wide angle type | 380/√3V | 5.0 | 0.5 | - | - | - | - | - | 970 | - | ||
4,138,316 VND | 1 Piece(s) | 7 Day(s) | 110×110 | Wide angle type | 190/√3V | 5.0 | 0.5 | - | - | - | - | - | 1080 | - | ||
4,138,316 VND | 1 Piece(s) | 7 Day(s) | 110×110 | Wide angle type | 380/√3V | 5.0 | 0.5 | - | - | - | - | - | 1080 | - | ||
3,630,755 VND | 1 Piece(s) | 7 Day(s) | 80×80 | Wide angle type | 110V | 5.0 | 0.5 | - | - | - | - | - | 800 | - | ||
3,630,755 VND | 1 Piece(s) | 7 Day(s) | 80×80 | Wide angle type | 220V | 5.0 | 0.5 | - | - | - | - | - | 800 | - | ||
3,654,411 VND | 1 Piece(s) | 7 Day(s) | 80×80 | Wide angle type | 110V | 5.0 | 0.5 | - | - | - | - | - | 970 | - | ||
2,248,616 VND | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | 80 x 80 | Wide Angle Type | 110V | 5.0 | 0.5 | - | 970 | ||
2,248,616 VND | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | 80 x 80 | Wide Angle Type | 220V | 5.0 | 0.5 | - | 970 | ||
2,498,218 VND | 1 Piece(s) | 7 Day(s) | 80×80 | Wide angle type | 190/√3V | 5.0 | 0.5 | - | - | - | - | - | 1080 | - | ||
2,498,218 VND | 1 Piece(s) | 7 Day(s) | 80×80 | Wide angle type | 380/√3V | 5.0 | 0.5 | - | - | - | - | - | 1080 | - | ||
4,141,098 VND | 1 Piece(s) | 7 Day(s) | 80×80 | Wide angle type | 190/√3V | 5.0 | 0.5 | - | - | - | - | - | 1100 | - | ||
4,141,098 VND | 1 Piece(s) | 7 Day(s) | 80×80 | Wide angle type | 380/√3V | 5.0 | 0.5 | - | - | - | - | - | 1100 | - |
Part Number |
---|
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy