(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Model name before replacement | A68AD (mixed voltage / current input), A68AD-S2 (mixed voltage / current input), A68ADN (mixed voltage / current input) | Model name after replacement | Q64AD-GH x 2 |
---|---|---|---|
Input/output | Input | Number of Channels | 8 |
Size (W × H × D)(mm) | 55.2 x 204 x 41.9 | UL | ○ |
cUL | ○ | CE(LVD) | ○ |
Application | For analog unit | type | 2 slot type |
Product Configuration | Conversion adapter (main body), mounting bracket, mounting bracket fixing screws (4 pcs.), User's manual | - | - |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Model name before replacement | A68AD (mixed voltage / current input), A68AD-S2 (mixed voltage / current input), A68ADN (mixed voltage / current input) | Model name after replacement | Q64AD-GH x 2 |
---|---|---|---|
Input/output | Input | Number of Channels | 8 |
Size (W × H × D)(mm) | 55.2 x 204 x 41.9 | UL | ○ |
cUL | ○ | CE(LVD) | ○ |
Application | For analog unit | type | 2 slot type |
Product Configuration | Conversion adapter (main body), mounting bracket, mounting bracket fixing screws (4 pcs.), User's manual | - | - |
Loading...Tải…
Model name before replacement | A68AD (mixed voltage / current input), A68AD-S2 (mixed voltage / current input), A68ADN (mixed voltage / current input) | Model name after replacement | Q64AD-GH x 2 |
---|---|---|---|
Input/output | Input | Number of Channels | 8 |
Size (W × H × D)(mm) | 55.2 x 204 x 41.9 | UL | ○ |
cUL | ○ | CE(LVD) | ○ |
Application | For analog unit | type | 2 slot type |
Product Configuration | Conversion adapter (main body), mounting bracket, mounting bracket fixing screws (4 pcs.), User's manual | - | - |
Enables the reuse of previous wiring and terminal blocks.
This product converts between the different pin assignments for the MELSEC-A series and MELSEC-Q series.
* For details about compatibility of each model before and after replacement, refer to the product information.
A list is shown.
Loading...Tải…
Model name before replacement | A68AD (mixed voltage / current input), A68AD-S2 (mixed voltage / current input), A68ADN (mixed voltage / current input) | Model name after replacement | Q64AD-GH x 2 |
---|---|---|---|
Input/output | Input | Number of Channels | 8 |
Size (W × H × D)(mm) | 55.2 x 204 x 41.9 | UL | ○ |
cUL | ○ | CE(LVD) | ○ |
Application | For analog unit | type | 2 slot type |
Product Configuration | Conversion adapter (main body), mounting bracket, mounting bracket fixing screws (4 pcs.), User's manual | - | - |
Loading...Tải…
Model name before replacement | A68AD (mixed voltage / current input), A68AD-S2 (mixed voltage / current input), A68ADN (mixed voltage / current input) | Model name after replacement | Q64AD-GH x 2 |
---|---|---|---|
Input/output | Input | Number of Channels | 8 |
Size (W × H × D)(mm) | 55.2 x 204 x 41.9 | UL | ○ |
cUL | ○ | CE(LVD) | ○ |
Application | For analog unit | type | 2 slot type |
Product Configuration | Conversion adapter (main body), mounting bracket, mounting bracket fixing screws (4 pcs.), User's manual | - | - |
Model name before replacement | A68AD (mixed voltage / current input), A68AD-S2 (mixed voltage / current input), A68ADN (mixed voltage / current input) | Model name after replacement | Q64AD-GH x 2 | Input/output | Input |
---|---|---|---|---|---|
Number of Channels | 8 | Size (W × H × D)(mm) | 55.2 x 204 x 41.9 | UL | ○ |
cUL | ○ | CE(LVD) | ○ | Application | For analog unit |
type | 2 slot type | Product Configuration | Conversion adapter (main body), mounting bracket, mounting bracket fixing screws (4 pcs.), User's manual |
Please check the type/dimensions/specifications of the part ERNT-AQT68AD-GH in the Renewal Device for PLC (MELSEC - A Series ⇒ MELSEC - Q Series Renewal Tool) Conversion Adapter for Analog/High Speed Counter series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ERNT-AQT68AD-GH trong chuỗi Renewal Device for PLC (MELSEC - A Series ⇒ MELSEC - Q Series Renewal Tool) Conversion Adapter for Analog/High Speed Counter.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy