(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
ㆍ Use Warning LED to display status of electric wiring line and current leakage by each circuit
ㆍ Display Texts on LCD of the front panel by checking both the electric leakage circuit and the status of ZCT disconnection
ㆍ It is possible to set the electric leakage condition of electric wiring line using automatic return and manual return type
ㆍ A self-test function is installed to check whether the warning alarm is abnormal or not
ㆍ High accuracy for detecting electric leakage of short circuit
・Related Keywords: WOONYOUNG, Woonyoung Inc, Warning alarm, Buzzer
Part Number |
---|
WYED-M06 |
WYED-M12 |
WYER-M06 |
WYER-M12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | No. of Circuit | Certificate No. |
---|---|---|---|---|---|---|---|
3,691,277 VND | 1 Piece(s) | 11 Day(s) | Alarm | 6 | Water Leak 09-5 | ||
3,951,610 VND | 1 Piece(s) | 11 Day(s) | Alarm | 12 | Water Leak 09-3 | ||
4,763,495 VND | 1 Piece(s) | 11 Day(s) | Alarm&Trip | 6 | Water Leak 09-4 | ||
5,398,690 VND | 1 Piece(s) | 11 Day(s) | Alarm&Trip | 12 | Water Leak 09-1 |
Loading...Tải…
Volume(dB) | 75dB/m more | Rated Voltage(V) | AC/DC110~220V | Shape | Silique type |
---|---|---|---|---|---|
Volume adjustment | NA | Dimension width(mm) | 137 | Dimension length(mm) | 200 |
Dimension thickness(mm) | 178 | Return Mode | Automatic/Manual Selection | Weight(kg) | 2.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy