(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・It is a meter that displays the measured value by using the value of the needle in the vicinity or remotely by outputting the electric signal by using the various sensors to the operation point of the electric device operated by electricity.
[Operation Principle]
・Magnet Type (Rectified Type)
・Related Keywords: LIGHTSTAR, LIGHTSTAR, Gwangseong Measurement Instruments corp, Meter, Analog Meter
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Input | Indication Unit |
---|---|---|---|---|---|---|
720,684 VND | 1 Piece(s) | 11 Day(s) | AC18V | M/min | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | AC18V | kg | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | AC18V | rpm | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | AC18V | m | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | AC18V | kg/㎠ | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | AC18V | ℃ | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | AC18V | % | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | AC18V | kW | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | AC18V | cosФ | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | AC18V | V | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | AC18V | A | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | AC18V | Hz | ||
926,805 VND | 1 Piece(s) | 11 Day(s) | DC4-20mA | M/min | ||
926,805 VND | 1 Piece(s) | 11 Day(s) | DC4-20mA | kg | ||
926,805 VND | 1 Piece(s) | 11 Day(s) | DC4-20mA | rpm | ||
926,805 VND | 1 Piece(s) | 11 Day(s) | DC4-20mA | m | ||
926,805 VND | 1 Piece(s) | 11 Day(s) | DC4-20mA | kg/㎠ | ||
926,805 VND | 1 Piece(s) | 11 Day(s) | DC4-20mA | ℃ | ||
926,805 VND | 1 Piece(s) | 11 Day(s) | DC4-20mA | % | ||
926,805 VND | 1 Piece(s) | 11 Day(s) | DC4-20mA | kW | ||
926,805 VND | 1 Piece(s) | 11 Day(s) | DC4-20mA | cosФ | ||
926,805 VND | 1 Piece(s) | 11 Day(s) | DC4-20mA | V | ||
926,805 VND | 1 Piece(s) | 11 Day(s) | DC4-20mA | A | ||
926,805 VND | 1 Piece(s) | 11 Day(s) | DC4-20mA | Hz | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | DC10V | M/min | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | DC10V | kg | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | DC10V | rpm | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | DC10V | m | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | DC10V | kg/㎠ | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | DC10V | ℃ | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | DC10V | % | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | DC10V | kW | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | DC10V | cosФ | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | DC10V | V | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | DC10V | A | ||
720,684 VND | 1 Piece(s) | 11 Day(s) | DC10V | Hz |
Part Number |
---|
Loading...Tải…
Class | 2.5 Class | Width(mm) | 51 | Length(mm) | 49 |
---|---|---|---|---|---|
Depth(mm) | 46 | Panel Process Dimension | Ф46 | Certification | CE |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy