(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (ICT) 9/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

Power Factor KAH Series

Power Factor KAH Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,647,718VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
My Components
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
My Components
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Similar ProductsSimilar Products
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Product DetailProduct Detail

Product Description

[Features]
・Classes: 3.0 Class
・Operation Principle: Converter Type, Movable Coil Type
・Input (Connection) - Unbalanced 08 type: using converter (direct connection is not possible)
・Related Keywords: LIGHTSTAR, LIGHTSTAR, Gwangseong Measurement Instruments corp, Meter, Analog Meter

Part Number
KAH-08B-1P2W-110V-1A
KAH-08B-1P2W-110V-5A
KAH-08B-1P2W-220V-1A
KAH-08B-1P2W-220V-5A
KAH-08B-1P3W-220/110V-1A
KAH-08B-1P3W-220/110V-5A
KAH-08B-3P3W-110V-1A
KAH-08B-3P3W-110V-5A
KAH-08B-3P3W-220V-1A
KAH-08B-3P3W-220V-5A
KAH-08U-1P2W-110V-5A
KAH-08U-1P2W-220V-5A
KAH-08U-1P3W-220/110V-5A
KAH-08U-3P3W-110V-1A
KAH-08U-3P3W-110V-5A
KAH-08U-3P3W-220V-1A
KAH-08U-3P3W-220V-5A
KAH-11B-1P2W-110V-1A
KAH-11B-1P2W-110V-5A
KAH-11B-1P2W-220V-1A
KAH-11B-1P2W-220V-5A
KAH-11B-1P3W-220/110V-1A
KAH-11B-1P3W-220/110V-5A
KAH-11B-3P3W-110V-1A
KAH-11B-3P3W-110V-5A
KAH-11B-3P3W-220V-1A
KAH-11B-3P3W-220V-5A
KAH-11U-1P2W-110V-5A
KAH-11U-1P2W-220V-5A
KAH-11U-1P3W-220/110V-5A
KAH-11U-3P3W-110V-1A
KAH-11U-3P3W-110V-5A
KAH-11U-3P3W-220V-1A
KAH-11U-3P3W-220V-5A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngInput Circuit Mode Voltage Ratio Current Ratio Classification Width
(mm)
Length
(mm)
Depth
(mm)
Panel Process Dimension Weight
(g)

1,647,718 VND

1 Piece(s) 11 Day(s) -1P2W110V1ABalanced8080114Ф66380

1,647,718 VND

1 Piece(s) 11 Day(s) -1P2W110V5ABalanced8080114Ф66380

1,647,718 VND

1 Piece(s) 11 Day(s) -1P2W220V1ABalanced8080114Ф66380

1,647,718 VND

1 Piece(s) 11 Day(s) -1P2W220V5ABalanced8080114Ф66380

1,647,718 VND

1 Piece(s) 11 Day(s) -1P3W220/1ABalanced8080114Ф66380

1,647,718 VND

1 Piece(s) 11 Day(s) -1P3W220/5ABalanced8080114Ф66380

1,647,718 VND

1 Piece(s) 11 Day(s) -3P3W110V1ABalanced8080114Ф66380

1,647,718 VND

1 Piece(s) 11 Day(s) -3P3W110V5ABalanced8080114Ф66380

1,647,718 VND

1 Piece(s) 11 Day(s) -3P3W220V1ABalanced8080114Ф66380

1,647,718 VND

1 Piece(s) 11 Day(s) -3P3W220V5ABalanced8080114Ф66380

2,862,914 VND

1 Piece(s) 11 Day(s) direct connection is not possible (Use dedicated converter)1P2W110V5AUnbalanced808099Ф66300

2,862,914 VND

1 Piece(s) 11 Day(s) direct connection is not possible (Use dedicated converter)1P2W220V5AUnbalanced808099Ф66300

2,862,914 VND

1 Piece(s) 11 Day(s) direct connection is not possible (Use dedicated converter)1P3W220/5AUnbalanced808099Ф66300

2,862,914 VND

1 Piece(s) 11 Day(s) direct connection is not possible (Use dedicated converter)3P3W110V1AUnbalanced808099Ф66300

2,862,914 VND

1 Piece(s) 11 Day(s) direct connection is not possible (Use dedicated converter)3P3W110V5AUnbalanced808099Ф66300

2,862,914 VND

1 Piece(s) 11 Day(s) direct connection is not possible (Use dedicated converter)3P3W220V1AUnbalanced808099Ф66300

2,862,914 VND

1 Piece(s) 11 Day(s) direct connection is not possible (Use dedicated converter)3P3W220V5AUnbalanced808099Ф66300

1,657,458 VND

1 Piece(s) 11 Day(s) -1P2W110V1ABalanced110110110Ф102450

1,657,458 VND

1 Piece(s) 11 Day(s) -1P2W110V5ABalanced110110110Ф102450

1,657,458 VND

1 Piece(s) 11 Day(s) -1P2W220V1ABalanced110110110Ф102450

1,657,458 VND

1 Piece(s) 11 Day(s) -1P2W220V5ABalanced110110110Ф102450

1,657,458 VND

1 Piece(s) 11 Day(s) -1P3W220/1ABalanced110110110Ф102450

1,657,458 VND

1 Piece(s) 11 Day(s) -1P3W220/5ABalanced110110110Ф102450

1,657,458 VND

1 Piece(s) 11 Day(s) -3P3W110V1ABalanced110110110Ф102450

1,657,458 VND

1 Piece(s) 11 Day(s) -3P3W110V5ABalanced110110110Ф102450

1,657,458 VND

1 Piece(s) 11 Day(s) -3P3W220V1ABalanced110110110Ф102450

1,657,458 VND

1 Piece(s) 11 Day(s) -3P3W220V5ABalanced110110110Ф102450

2,862,914 VND

1 Piece(s) 11 Day(s) -1P2W110V5AUnbalanced110110110Ф102800

2,862,914 VND

1 Piece(s) 11 Day(s) -1P2W220V5AUnbalanced110110110Ф102800

2,862,914 VND

1 Piece(s) 11 Day(s) -1P3W220/5AUnbalanced110110110Ф102800

2,862,914 VND

1 Piece(s) 11 Day(s) -3P3W110V1AUnbalanced110110110Ф102800

2,862,914 VND

1 Piece(s) 11 Day(s) -3P3W110V5AUnbalanced110110110Ф102800

2,862,914 VND

1 Piece(s) 11 Day(s) -3P3W220V1AUnbalanced110110110Ф102800

2,862,914 VND

1 Piece(s) 11 Day(s) -3P3W220V5AUnbalanced110110110Ф102800
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngInput Circuit Mode Voltage Ratio Current Ratio Classification Width
(mm)
Length
(mm)
Depth
(mm)
Panel Process Dimension Weight
(g)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Class 3.0 Class Certification CE
Close

Comparison list